Two Phase Cooling

For almost 50 years Aavid has pioneered the development and commercialization of two phase cooling, playing an integral role in the advancement and use of heat pipes, vapor chambers, and thermosiphons. Aavid’s world-class engineering, manufacturing, and testing capabilities enable innovative solutions that can meet the most stringent requirements, from the challenges of space applications to the rigors of maritime and defense vehicles.

With decades of experience, dedicated resources for research and development, and design centers specially equipped for the development of two phase solutions, Aavid is uniquely positioned to tackle any thermal challenge. From simple embedded heat pipes to extraordinary two phase thermal systems utilizing multiple advanced technologies, Aavid offers the full range of integrated solutions.

For more information regarding the full extent of Aavid’s two phase cooling capabilities and for more resources, please visit www.thermacore.com or visit our Technologies section.

Request A QuoteGet Engineering Help

Two Phase Cooling Capabilities Include

Heat Pipes

Aavid offers the widest range of heat pipe options in the industry in a range of materials and applications.

Learn More ...

Vapor Chambers

Augment heat sink performance by integrating a vapor chamber or utilize these planar flat heat pipes for specialty applications.

Learn More ...

Thermosiphons

Aavid advanced thermosiphon technologies allow for flexibility in design and efficient manufacture.

Learn More ...