Home » Blog » Sheet Metal Fabrication and Enclosures

Sheet Metal Fabrication and Enclosures

Robust Sheet Metal Fabrication to Optimize Performance

At Boyd, we leverage our expertise in sheet metal manufacturing to enhance the performance of integrated cooling chassis, heat sinks, liquid systems, machined components, and thermal accessories.

Sheet Metal Fabrication: From Punching to Assembly

Boyd uses sheet metal to fabricate thermally conductive enclosures and chassis, heat sinks, and liquid system components. We manufacture single stamped metal thermal conductors, bent metal thermally conductive components, and complex sheet metal assemblies with integrated advanced liquid or air cooling technologies. Our Trumpf press, equipped with specialized tooling, punches flat layouts, taps holes, and forms small features, adding versatility to traditional punching operations. We use brakes to bend sheet metal into various geometries, creating thermal components that serve as standalone conductors or integrate into larger liquid or air cooling assemblies. 

air cooled telecommunications enclosure with large natural convection fins fabricated and assembled by Boyd

We use metal joining processes like dip brazing and welding or shrouds on epoxy-bonded chassis to create more complex thermal assemblies with integrated functionality. This comprehensive capability enables us to deliver robust, customizable thermal solutions that meet precise customer specifications and ensure optimal protection and performance across industries.

Precision Fin Fabrication with Custom Enclosures

Boyd enhances heat sink performance with custom metal enclosures and cooling fin shapes. Our Trumpf press enables us to produce unique thermally conductive fin shapes and scale production efficiently, offering more flexibility than traditional progressive die stamping machines. This press facilitates both high-volume production and quick, cost-effective prototypes without the need for complex dies. By leveraging standard and custom tooling, we design and manufacture a variety of cooling fin configurations to customize bonded fin assemblies that boost thermal management and overall heat sink performance.

Robust Thermally Conductive Housings that Optimize Cooling

Boyd leverages its sheet metal expertise to design and build durable housings and enclosures for our liquid cooling systems. Although sheet metal is less commonly used for direct fluid flow geometries, it plays a crucial role in constructing the larger enclosures that house these systems. By utilizing sheet metal, we create robust and precise enclosures that protect and integrate liquid cooling systems effectively. This approach ensures the reliable performance and stability of the cooling systems, merging our expertise in chassis and enclosure manufacturing with advanced liquid cooling solutions.

Tailored Components Through Integrated Processes

Boyd excels in machining. We integrate this expertise with sheet metal enclosures to support a range of components and processes. We complement our metal stamping processes with additional machining processes to achieve precise tolerances and meet functional requirements. This process includes machining mounting hole patterns, adjusting material thickness for lap joints, or removing specific portions of material. The capability varies based on material, geometry, and tooling. This seamless integration ensures we deliver precise and functional components tailored to our customers’ unique needs.

Robust and Efficient Thermal Accessories

Boyd enhances diverse thermal accessories with custom sheet metal solutions like fan shrouds and other accessories. We use our metal stamping machines, like the Trumpf press and brakes, to punch and bend sheet metal into precise shapes. Stamped metal fan shrouds integrate fan assemblies seamlessly.

Boyd’s Sheet Metal Mastery Drives Innovation

Boyd’s expertise in sheet metal manufacturing drives our ability to deliver high-performance solutions across various applications. Our fabricated sheet metal solutions support a range of needs, from enhancing heat sink performance with custom fin shapes to protecting liquid cooling systems. We integrate sheet metal with precision machining to create robust, precision components, including those for bonded fin heat sink assemblies, dip brazements, and weldments. We produce stamped metal thermal accessories, such as fan shrouds, that complement our heat sink lines. By leveraging our advanced equipment and extensive experience, we ensure that each solution meets the highest standards of quality, durability, and functionality, addressing our customers’ most demanding requirements. To learn more about our sheet metal solutions or to discuss your project needs, schedule a consultation with our experts.