Home » Blog » Chromate and Anodize Finishing

Chromate and Anodize Finishing

Protecting Aluminum: Anodizing and Chromate Coatings

Enhance aluminum components with specialized coatings. Specialized coatings can make aluminum parts more durable or boost aluminum’s natural characteristics and benefits. Safeguard aluminum parts with finishes like anodizing and chromate coatings offers unique advantages. These finishes enhance the durability and functionality of aluminum, ensuring aluminum parts meet the rigorous demands of different applications. Boyd excels in offering both anodize and chromate coatings, leveraging our expertise to deliver high-quality solutions tailored to your needs.

Chromate Coatings: Preserving Conductivity

Chromate coating is a chemical conversion process that enhances aluminum’s natural corrosion resistance without adding significant thickness. The process starts with cleaning and etching the aluminum surface to remove the natural oxide layer. The part is then submerged in a chromate bath, where the chemical solution bonds with the aluminum, forming a thin, corrosion-resistant film. This coating is beneficial to maintain aluminum’s electrical and thermal conductivity while delivering necessary corrosion protection.
Plate Fin Heat Exchanger With Chromate Finish Chem Film

Chromate Coating Solutions: Type I and II

Boyd adheres to the MIL-DTL-5541 specification for chromate coatings, offering both Type I and Type II options. Type I uses hexavalent chromium, offering robust corrosion resistance, while Type II is a RoHS-compliant, trivalent chromium option that meets modern environmental standards. Each type is further classified into Class 1A and Class 3, with Class 1A providing a thicker, more protective coating, and Class 3 offering better electrical contact resistance with a lighter, more translucent finish.

Chromate Coatings for Bonded Assemblies

Chromate coatings excel in bonded assemblies, maintaining aluminum’s natural conductivity and adhesion properties. They benefit components that require minimal thickness while still offering corrosion protection. Boyd leverages these benefits to ensure that your aluminum parts meet the highest standards of performance and reliability.
bonded fin heat sink with high fins

Anodizing: A Protective Process

Anodizing is an electrochemical process that enhances the natural oxide layer on aluminum, creating a durable and corrosion-resistant surface. During anodizing, a current passes through the aluminum part, causing the surface to oxidize and form a thick, protective layer. This layer offers superior corrosion resistance and dyes in diverse colors, making anodizing an excellent option for applications where both protection and aesthetics are essential.

Anodized Finishes for Commercial Applications

Boyd specializes in Type II, Class 2 anodizing, used for black anodized finishes. This process is ideal for aluminum assemblies, delivering a tough, corrosion-resistant surface with a sleek, uniform appearance. Our expertise in black anodizing meets the stringent standards for commercial products, ensuring your parts are both protected and visually appealing. We also offer Class 1 (non-dyed) anodizing for a clear finish.
Chassis With Black Anodized Finish

Anodizing for Superior Thermal Performance

Anodize coatings are highly effective for heatsinks and other components that require superior corrosion resistance and thermal performance. The thicker anodized layer boosts durability and aesthetic appeal, making it ideal for applications demanding strong protection and a refined finish. With anodizing, Boyd ensures your aluminum parts meet rigorous performance standards while achieving a polished, attractive look.

The Choice Between Anodizing and Chromate

While anodize and chromate coatings both protect aluminum, they differ in application and performance. Anodizing creates a thicker, more durable surface, ideal for applications that need high corrosion resistance and specific aesthetic qualities. However, the added thickness limits its use in areas where electrical or thermal conductivity is critical. In contrast, Chromate coatings apply a much thinner layer, suited for applications where maintaining the aluminum’s natural properties, such as conductivity, is crucial. Chromate coating preserves a more natural aluminum finish while providing essential corrosion protection, making it a versatile choice for various environments and applications.

Boyd: Your Coating Partner

Choosing the right coating for your aluminum parts is essential to ensure optimal performance and longevity. Whether you need the robust protection of anodizing or the versatile, conductive properties of chromate, Boyd’s expertise delivers the highest quality finish. We adhere to industry standards and offer tailored solutions, making us the ideal partner for your anodizing and chromate needs. Reach out to our team to discuss your project requirements and explore how Boyd enhances your aluminum assemblies with precision and care.