Heat Sink Spring Clips
Fast and effective TO package / heat sink mounting
Quick Request
Heat Sink Spring Clips
Product Details Key Industries Related Products
Heat Sink Spring Clips are an effective way to quickly mount electronic devices with TO package types to extruded heat sinks. By utilizing Heat Sink Spring Clips, customers reduce interface resistance between the heat source and heat sink solution to improve thermal performance.
Spring Clips are designed to work in conjunction with an extruded profile’s geometry to ensure adequate mounting pressure on the device. Max Clips™ are designed specifically to fit in the groove details of Aavid’s Max Clip™ extrusion to ensure proper installation, clip retention, and optimized thermal performance.
Contact us for help selecting the right Heat Sink Spring Clip for your application.

Product Details
Heat Sink Spring Clip Product Details:
Part Number |
Product Type |
Device Types |
Length (mm) |
Width (mm) |
Height (mm) |
Mounting Type |
Material |
Downloads |
RoHS |
Purchase |
MAX09NG |
Aavid Max Clips |
TO-220 |
16.5 |
10 |
9.23 |
Clip |
Ni Plated Spring Steel |
Compliant |
||
MAX01NG |
Aavid Max Clips |
TO-220 |
21.5 |
10 |
9.23 |
Clip |
Ni Plated Spring Steel |
Compliant |
||
MAX02NG |
Aavid Max Clips |
TO-220 |
21.5 |
12 |
9.23 |
Clip |
Ni Plated Spring Steel |
Compliant |
||
MAX02-HNG |
Aavid Max Clips |
TO-220 |
21.5 |
13 |
9.28 |
Clip |
Ni Plated Spring Steel |
Compliant |
||
MAX03NG |
Aavid Max Clips |
TO-220, TO-247 |
21.5 |
15 |
9.23 |
Clip |
Ni Plated Spring Steel |
Compliant |
||
MAX03-HNG |
Aavid Max Clips |
TO-247 |
21.5 |
18 |
9.28 |
Clip |
Ni Plated Spring Steel |
Compliant |
||
MAX04NG |
Aavid Max Clips |
TO-247 |
21.5 |
20 |
9.23 |
Clip |
Ni Plated Spring Steel |
Compliant |
||
MAX23NG |
Aavid Max Clips |
TO-247 |
22 |
18 |
11.17 |
Clip |
Ni Plated Spring Steel |
Compliant |
||
MAX13NG |
Aavid Max Clips |
TO-247 |
24.28 |
17 |
9.27 |
Clip |
Ni Plated Spring Steel |
Compliant |
||
MAX10NG |
Aavid Max Clips |
TO-220 |
26.5 |
12 |
9.28 |
Clip |
Ni Plated Spring Steel |
Compliant |
||
MAX12NG |
Aavid Max Clips |
TO-92 sensors |
27 |
6 |
9.28 |
Clip |
Ni Plated Spring Steel |
Compliant |
||
MAX07NG |
Aavid Max Clips |
TO-220 |
29.7 |
12 |
5.1 |
Clip |
Ni Plated Spring Steel |
Compliant |
||
MAX08NG |
Aavid Max Clips |
TO-218, TO-247 |
30.55 |
18 |
5.9 |
Clip |
Ni Plated Spring Steel |
Compliant |
||
MAX11NG |
Aavid Max Clips |
TO-220 |
31.7 |
12 |
9.45 |
Clip |
Ni Plated Spring Steel |
Compliant |
Part Number |
Product Type |
Device Types |
Length (mm) |
Width (mm) |
Height (mm) |
Mounting Type |
Material |
Downloads |
RoHS |
Purchase |
115300F00000G |
Kool-Clips |
TO-220, TO-218 |
13.84 |
3.18 |
12.06 |
Clip |
115300F00000G |
Compliant |
||
115400F00000G |
Kool-Clips |
TO-220 |
14.22 |
7.92 |
10.92 |
Clip |
115400F00000G |
Compliant |
||
CLP-201 |
Kool-Clips |
14.99 |
3.18 |
13.59 |
Clip |
CLP-201 |
N/A |
Compliant |
||
115200F00000G |
Kool-Clips |
TO-220, TO-218 |
25.65 |
6.6 |
7.62 |
Clip |
115200F00000G |
Compliant |
||
118300F00000G |
Kool-Clips |
TO-220, TO-218 |
28.58 |
10.14 |
12.7 |
Clip |
118300F00000G |
Compliant |
||
115000F00000G |
Kool-Clips |
TO-220, TO-218 |
30.6 |
6.6 |
12.7 |
Clip |
115000F00000G |
Compliant |
||
116200F00000G |
Kool-Clips |
TO-220, TO-218 |
30.73 |
6.6 |
12.7 |
Clip |
116200F00000G |
Compliant |
||
115100F00000G |
Kool-Clips |
TO-220, TO-218 |
39.1 |
6.6 |
13.5 |
Clip |
115100F00000G |
Compliant |
||
CLP-207 |
Kool-Clips |
Clip |
CLP-207 |
N/A |
Compliant |
Part Number |
Product Type |
Device Types |
Length (mm) |
Width (mm) |
Height (mm) |
Mounting Type |
Material |
Downloads |
RoHS |
Purchase |
CLP-212SG |
U-Clips |
12 |
7 |
5.7 |
Clip |
Stainless Steel |
N/A |
Compliant |
||
CLP-212TG |
U-Clips |
TO-220 |
17.7 |
10 |
12.2 |
Clip |
Stainless Steel |
N/A |
Compliant |
|
CLP-212G |
U-Clips |
TO-220 |
22.1 |
10.67 |
10.16 |
Clip |
Stainless Steel |
Compliant |
||
CLP-212PG |
U-Clips |
TO-220 |
26.2 |
10 |
13.2 |
Clip |
Stainless Steel |
N/A |
Compliant |
|
CLP-212MG |
U-Clips |
TO-247 |
26.5 |
13.2 |
15 |
Clip |
Stainless Steel |
N/A |
Compliant |
Heat Sink Spring Clip Solutions
- Fast Installation
- Reduced Interface Resistance with more Uniform Mounting Pressure
- Cost Effective
- Use with extruded heat sinks to dissipate heat
- Include a thermal interface material such as thermal grease or thermal pad to reduce thermal resistance
- Incorporate electrical isolation between your device and the heat sink with isolating materials like thermally conductive films or ceramics
Downloads