As new capabilities are added into electric and hybrid vehicles, Human/Machine Interfaces (HMI) and Telematics are increasingly integrated into the latest models. Innovative technologies like heads-up displays, navigation and infotainment systems, and smart mirrors require advanced display solutions for consumers to benefit from these added features.

Boyd specializes in assisting engineers optimize their display assemblies and converting raw materials into Integrated Display Gaskets and Screen Enhancement Assemblies. By collapsing multiple functions into fewer, multifunctional components and converting them in a single operation, Boyd simplifies display solutions and reduces overall assembly time, material costs, and supply chain complexity.

Resources and Downloads

Human Machine Interface Solutions for the Automotive Industry

Request a Quote

What Goes Into Making Advanced Display Solutions

Boyd's clean room converting capabilities enable us to handle Optical Display Bonding & Films with impressive yield rates while maintaining the highest clarity standards. We’ve developed an effective process called Segmented Frame Technology that allows us to eliminate the material waste from the traditionally unused material from the center of the frame. This allows us to make more frames per roll of material and reduces your material costs.

Read more about some of Boyd’s HMI & Telematic Solutions and Products below:

Combine adhesives, NVH protection, EMI shielding, screen enhancements, and thermal management solutions into a single, streamlined Integrated Display Gasket.

Layer complex assemblies with high performance optically clear adhesives and seal against a wide range of temperatures and usage conditions.

Reduce glare from displays to keep operator vision free and clear from display reflections on the windscreen or windows.

Reduce the power consumption of displays by reflecting a larger portion of light through the display. Improve contrast for better user visibility.

Have questions? We're ready to help!