Coolant Distribution Units (CDU) for Data Center Cooling

Coolant distribution units (CDUs) cool, distribute, and regulate fluid within a liquid cooling system. By optimizing both individual components and how they work together, Boyd builds efficient, high capacity CDUs in dense volumes.

What is a Coolant Distribution Unit (CDU)?

Coolant distribution units, also called cooling distribution units, are devices used in cooling systems to distribute coolant, such as water or other fluids, to different parts of a machine or process that require cooling. They are typically found in large cooling systems that need to regulate temperature in a variety of different components.

What Does a Coolant Distribution Unit Do?

Coolant distribution units are essential components that ensure liquid cooled systems meet or exceed lifetime expectations. Operation logic integrated into intelligent controllers combined with smart controls manage server and data center cooling system performance. Smart controls respond to peak demands while remaining economical and efficient during non-peak operation and prevent problems before they occur. Blind mate quick disconnects with 360 swivel fittings make servicing data center cooling systems fast to minimize maintenance downtime.
Increase-Performance

Meet Demanding Ramp and Scale

Redundant manufacturing across three continents and ample capacity meet demanding schedules with agility.

 

Extend-Battery-Lifetime

Trusted Reliability

Craftsmanship, expertise, and quality from producing CDUs over four decades

Decorative Icon

Push System Performance

Exceptional CDU capabilities and features maximize cooling and compute system performance.

 

Next Level Functionality and Versatility

Redundancies, safety systems, alerts, and integration ease with facility systems enhance installation, management, service, and maintenance efficiency.

Boyd Enterprise Coolant Distribution Units

ROL4000 300x300 1

ROL4000-48U65

Inspired by the Open Compute Project (OCP) Project Deschutes fifth generation specifications, Boyd’s ROL4000 combines performance, reliability, lifetime, and serviceability into a single liquid-to-liquid cooling system for in-row configurations.
ROL2300 48U40 300x300 1

ROL2300-48U40

Boyd’s ROL2300 is a high-capacity data center cooling system designed to deliver efficient thermal management by leveraging facility water in an in-row cooling configuration. Boyd’s ROL2300 has a cooling capacity range up to 2.3 MW to support multiple server racks.

ROL1100 48U32 1 300x300 1

ROL1100-48U32

Boyd’s ROL1100 provides effective data center cooling capability by utilizing facility water within an in-row configuration. It has a cooling capacity range of 550 kW to 1100 kW with typical approach temperatures to support multiple server racks.
RAL110 04U19 300x300 1

RAL110-04U19

Boyd’s 4U Liquid-to-Liquid Cooling Distribution Unit is a state-of-the-art cooling system that maximizes cooling capability in its given volume. Boyd’s 4U CDU has a capacity of up to 110 kW depending on heat load and approach temperature requirement.

RAA32 10U21 300x300 1

RAA32-10U21

Boyd’s 10U Liquid-to-Air CDU is an effective system to provide liquid cooling to high-power computing in a data center or edge servers where facility water is unavailable. Depending on heat load and temperature requirements, Boyd’s 10U CDU has a capacity up to 32 kW.
RAA15 10U19 300x300 1

RAA15-10U19

Boyd’s 10U Liquid-to-Air Cooling Distribution Unit is an advanced cooling system that maximizes cooling capability in its given volume. Boyd’s 10U CDU has a capacity of up to 15 kW depending on heat load and approach temperature requirement.

Lifetime CDU Support

Decorative Icon

Installation and Commissioning

From overseeing site preparation and system integration, to commissioning and supporting functional testing, Boyd’s CDU service team helps ensure smooth CDU setup.

Decorative Icon

Preventative Maintenance

Keep your coolant distribution unit running at optimal performance with a regular maintenance schedule

Decorative Icon

Break/Fix and Emergency

Leverage our 24/7 technical support and our global support network through warranty options to maximize uptime.

Learn more about Boyd’s CDU Services and Warranty Options.

Why Use Boyd’s Coolant Distribution Units?

Boyd’s CDUs lower data center total cost of ownership and energy demand. Right-sized and custom configured CDUs for specific applications mean hyperscale compute systems get the exact, optimal cooling performance the system needs, when it needs it in data centers that are more environmentally sustainable.

Have a Question?

Boyd CDU 566x300 1

How Does a Coolant Distribution Unit Work?

A coolant distribution unit contains a pump that circulates coolant through a network of pipes or channels, distributing it to various components like servers, processors, or other high heat components in large, high power devices that need cooling. CDUs may also contain valves, filters, and other components to control and monitor coolant flow.

Why Use a Coolant Distribution Unit?

As computing chip power increases, liquid cooling becomes the necessary cooling technology to replace conventional air cooling. Boyd’s CDUs are advanced cooling systems that maximize cooling capability with greater power and compute density in given volume with more energy efficiency. A liquid cooled server negates the need for bulky heat sinks and loud fan trays in data center cooling systems that create significant environmental noise pollution and consume more energy, so CDUs remove excessive noise and vibration from data centers to improve data integrity and data center workplace safety, while reducing energy use. CDUs increase IT equipment’s safe packaging density into a rack.

An in-rack Coolant Distribution Unit
Boyd In Rack CDU 566x300 1

Coolant Distribution Unit Challenges

Liquid cooling provides responsive, high-capacity cooling, but comes with additional design and project challenges. From leak-proofing, additional capital expense, installation and training costs, system architects must weigh performance and sustainability benefits against these project requirements above air cooling. Boyd’s coolant distribution units are designed and manufactured to mitigate potential risk to enable the fullest benefit of liquid cooling.

Full Liquid Cooling Systems: Integrating CDUs with Other Thermal Technologies

Integrate CDUs in server rack cooling systems with cold plates custom designed to maximize interface with CPUs and GPUs through machined custom geometries and skylines for maximum heat transfer to the liquid cooling system. Leverage high reliability manifolds to safely direct liquid throughout a server rack.

CDU-Front
CDU-1

Denser Processing or Smaller Equipment with Reliable Boyd CDUs

Flexibility and space-saving benefits may enable data center and server rack designers to completely rethink footprint configuration opportunities to maximize power density. Boyd CDUs are designed to meet IEC62368-1 and tested to withstand 3X maximum working pressure. All new subcomponent designs undergo harsh maximum pressure testing to destruction to ensure reliable data and server cooling systems. Reliability testing incudes thermal cycling, min /max storage, and packaging testing.

Boyd’s Coolant Distribution Unit Flexibility and Space-Saving Benefits

In a server cooling system, integrated CDUs enable greater processing power density meaning more servers can fit in each data center rack. Integrate CDUs directly into facility water or facility-level cooling systems for direct rack server cooling or design self-contained cooling that offers the next level of flexibility for liquid cooled servers. Leverage CDU cooling capacity to cool the rack, chassis, blade, or even down to the processor or silicon. CDUs can be designed to integrate into existing data center or chassis configurations and infrastructure.

Emulator 2 566x300 1

Verify Coolant Distribution Performance Prior to IT Equipment Startup with Boyd’s Rack Emulator

Test coolant distribution unit operation with a Rack Emulator to ensure safe and efficient liquid cooling operation through start up without damaging expensive IT equipment. The Emulator is programmable and flexible to simulate any rack. Connect to the liquid cooling system and input both heat load capacity and pressure drop protocols, and Boyd’s Rack Emulator operates like a rack, simulating its operating characteristics.

Enterprise Solutions

Delve into the breadth of Boyd’s solution portfolio for data centers, hyperscale computing, and other rack-based solutions in our interactive 3D tool.

Enterprise Solutions 3D

How to Cool a Data Center with an In-rack Liquid Cooling System

(View transcript)

How to Cool a Data Center? Liquid Cooling System Solutions

(View transcript)

Reliable Boyd CDU Field Performance

Decades of reliable field performance have enabled Boyd to fine tune system design in liquid cooled servers with validated thermal reliability and leak-free performance for optimal data center cooling. CDUs feature redundancy pump design, dynamic condensation-free control, automatic coolant replenishing, a bypass loop for stand-by operation and automatic leak detection.

Boyd Coolant Distribution Service

A coolant distribution unit contains a pump that circulates coolant through a network of pipes or channels, distributing it to various components like servers, processors, or other high heat components in large, high power devices that need cooling. CDUs may also contain valves, filters, and other components to control and monitor coolant flow.

Boyd Enterprise Cooling Distribution Units

ConfigurationModel NumberCooling Capacity @ ATDCooling Capacity @ ATDFlow RateDimensions WxLxHMore Info
Row - L2LROL2300-48U401150kW @ 4°C2300kW @ 8°C400 GPM @ 55 psi1016mm x 1219 mm x 2134 mm
(40.0 in x 48.0 in x 84.0 in) 
Contact Us
Row - L2LROL1100-48U321100 kW @ 8°C550kW @ 4°C125 GPM @ 30 psi
473 LPM @ 2.1 Bar
800 mm x 1205 mm x 2147 mm
(31.5 in. x 47.4 in. x 84.5 in.)
Contact Us
Rack - L2LRAL110-04U19110 kW @ 12°C50 kW @ 6°C24 GPM @ 10 psi
90 LPM @ 0.7 bar
450mm x 966mm x 175 mm
(17.7 in. x 38.0 in. x 6.9 in.)
Contact Us
Rack - L2ARAA32-10U2132 kW @ 24°C16 kW @ 12°C16 GPM @ 12 psi
60 LPM @ 0.8 bar
538 mm x 982 mm x 440 mm
(21.2 in. x 38.7 in. x 17.3 in.)
Contact Us
Rack - L2ARAA15-10U1915 kW @ 24°C6.5 kW @ 12°C12 GPM @ 10 psi
45 LPM @ 0.7 bar
445 mm x 850 mm x 443 mm
(17.5 in. x 33.5 in. x 17.4 in.)
Contact Us
ROL4000 566x500 1

ROL4000-48U65

Boyd’s ROL4000-48U65 in-row liquid-to-liquid coolant distribution unit enables cooling for the next generation of AI processors in high compute density installations. Maximize your overall uptime with the ROL4000’s reduced maintenance requirements and longer lifetimes. Quickly upgrade your installation with Boyd’s ROL4000 streamlined design and Boyd’s global service team with decades of experience commissioning direct-to-chip liquid cooling systems.

Inspired by OCP’s fifth generation Project Deschutes CDU specification, Boyd’s ROL4000-48U65 combines performance, reliability, lifetime, and serviceability into a single unit.

Key Specifications

ConfigurationModel NumberCooling Capacity @ ATDAvailable Flow RateAvailable PressureMore Info
Row - L2LROL4000-48U652000 kW @ 3°C500 GPM (1890 LPM)80 PSIContact Us

Additional Features

  • 80 PSI available pressure
  • Seal-less N+1 Pumps
  • Fully redundant power feeds for each pump circuit
  • 0.2 micron side stream filtration
  • IEEE 519 ULHD variable frequency drives
  • 230 VAC convenience port for fill cart

Boyd Industrial Cooling Distribution Units

System Type Nominal Cooling Capacity Standard Process Temp. Temperature Stability Ambient Temperature Range Dimensions (L x W x H) Datasheet 
MCS20 – Stand Alone Liquid to Air 1.3 kW  55°C
(131°F)max 
  15.5°C to 27°C
(60°F to 80°F) 
439 x 384 x 338mm
(17.3 x 15.1 x 13.3in) 
 MCS20 Datasheet
MCS30 – Stand Alone Liquid to Air 2.1 kW   55°C
(131°F)max 
  15.5°C to 27°C
(60°F to 80°F) 
 439 x 384 x 338mm 
(17.3 x 15.1 x 13.3in) 
MCS30 Datasheet
MCS40 – Stand Alone Liquid to Air 2.4 kW  55°C
(131°F)max 
  5°C to 40°C
(41° to 104°F) 
381 x 381 x 610mm 
(15 x 15 x 24in) 
MCS40 Datasheet
MCS50 – Stand Alone Liquid to Air 3.5 kW  55°C
(131°F)max 
5°C to 40°C
(41° to 104°F) 
381 x 381 x 610mm
(15 x 15 x 24in) 
MCS50 Datasheet
LCS20 Liquid to Liquid 20 kW 10°C to 60°C +/- 0.5 °C 5°C to 40°C
(41°F to 104°F) 
543 x 705 x 810mm 
(21.4 x 27.8 x 31.9in) 

Liquid to Liquid Cooling Distribution Units (L2L CDU)

High Impact Cooling with Facility Water

Liquid to Liquid CDUs require facility water to remove heat from rack and row equipment but come with a battery of benefits to offset added system complexity. Fully liquid cooled data centers maximize energy efficiency from the higher heat capacity of liquid throughout the full data center. These liquid cooling systems enable smaller footprints and lower total cost of ownership, ideal for artificial intelligence and advanced analytics, blockchain and cryptocurrency, mainframe and gaming servers, and supercomputer applications.

Boyd Server Cooling 740x400 1

Liquid to Air Cooling Distribution Units (L2A CDU)

Self-Contained Liquid Cooling Systems

Many facilities are not designed for system-wide liquid cooling, so Liquid to Air Coolant Distribution Units provide the benefits of liquid cooling without the full-scale implementation of facility water. L2A CDUs leverage data center air conditioning to dissipate heat from the server rack or row to enable localized liquid cooling for high output IT equipment. Liquid to Air CDUs maximize possible cooling in established air-cooled data centers, minimize thermal management equipment and installation costs, and cool at higher capacity than air alone would offer.

Engineers-Guide-to-Hyperscale-Network-Material-Applications
CDU

In-Rack Coolant Distribution Units

Optimized to Efficiently and Seamlessly Integrate into a High-Power Device

In-Rack CDUs are optimized to efficiently and seamlessly integrate into a large, high power device like a data center server chassis or medical imaging equipment. In-Rack CDUs are configured in standard 2U and 4U cloud data center server configurations or common dimensions across standard medical and industrial models.

Designed for Maximum Performance and Efficient Installation or Maintenance

Server rack cooling is easy to use with CDU installation instructions as simple as completing the liquid loop, filling the liquid reservoir tank, and flipping the switch. These systems offer a fast option to upgrade to liquid cooling in a cost effective and reliable package and can be fully self-contained or integrated into available facility cooling systems.

In-Row Cooling for Greater Power and Compute Density

In-Row CDUs are full rack-sized Coolant Distribution Units installed alongside a row of server racks to provide efficient data center cooling. In-row CDUs circulate coolant in a closed loop system on the secondary, cooling side and utilize facility water on the primary, heat rejection side. In-Row CDU cooling capacity is on the scale of 600-800KW, enough heat dissipation to cool 5-6 high power server racks.

A freestanding in-row Coolant Distribution Unit

Coolant Distribution Unit FAQs

What is a coolant distribution unit?

A coolant distribution unit (CDU) regulates and distributes liquid coolant to systems or components requiring thermal management. It efficiently cools by controlling the coolant’s flow, pressure, and temperature, commonly used in data centers, power electronics, and industrial cooling.

What is a CDU in a server?

A CDU in a server, controls and distributes liquid coolant to manage the thermal load of high-performance processors and memory cards. It ensures efficient cooling, maintaining optimal temperatures and preventing overheating in data centers and high-density computing environments.

How does a CDU work?

A CDU circulates liquid coolant through systems requiring cooling, continuously monitoring and adjusting flow, pressure, and temperature to ensure efficient heat transfer. It collects heated coolant, cools it, and recirculates it to maintain optimal operating temperatures.

What is CDU in HVAC?

The Coolant Distribution Unit in HVAC regulates and distributes liquid coolant to manage temperature control. It efficiently controls coolant flow and pressure, ensuring effective heat transfer for optimal climate management in buildings or industrial environments.

What is FCU and CDU?

An FCU (Fan Coil Unit) uses a fan to circulate air over a coil filled with hot or cold liquid to control temperature in specific areas. A CDU (Coolant Distribution Unit) regulates and distributes liquid coolant, controlling flow, pressure, and temperature to efficiently cool systems.

How does a cooling distribution unit work?

A cooling distribution unit (CDU) circulates liquid coolant through systems requiring cooling. It continuously monitors and adjusts the coolant’s flow, pressure, and temperature to optimize heat transfer. The CDU collects heated coolant, cools it through a heat exchanger or chiller, and then recirculates it to maintain optimal operating temperatures for the components it serves.

What is the coolant distribution unit in a data center?

In a data center, a coolant distribution unit (CDU) regulates and distributes liquid coolant to critical components that generate heat, such as servers and networking equipment. It manages coolant flow, pressure, and temperature to ensure efficient thermal management, maintaining optimal operating conditions and preventing overheating in high-density computing environments.

What is direct to chip cooling?

Direct-to-chip cooling is a thermal management technique that applies coolant directly to the heat-generating surfaces of electronic components, such as CPUs and GPUs. This method efficiently transfers heat away, minimizing thermal resistance and enhancing heat dissipation for improved performance.

What is liquid cooling in a data center?

Liquid cooling in a data center circulates coolant to absorb and remove heat from servers and other equipment. This method efficiently manages heat, maintaining optimal operating temperatures and boosting energy efficiency in high-density computing environments.

What is the temperature of direct-to-chip cooling?

Direct-to-chip cooling typically operates between 45°C and 70°C, depending on system requirements and coolant type. Engineers regulate the coolant temperature to optimize heat transfer and ensure reliable performance in high-density computing environments.

What is the formula for data center cooling?

The formula for data center cooling is:
Q=m⋅c⋅ΔT
Where:
  • Q represents the heat removed in watts.
  • m is the mass flow rate of the coolant.
  • c is the specific heat capacity of the coolant.
  • ΔT is the temperature difference between the coolant’s inlet and outlet.
This formula helps calculate the cooling capacity needed to maintain optimal temperatures in data centers.

How does direct liquid cooling work?

Direct liquid cooling circulates coolant directly to heat-generating components like CPUs and GPUs. The coolant absorbs heat and transfers it through a closed-loop system to a heat exchanger, where it dissipates the heat. This method efficiently reduces thermal resistance and enhances system performance.

Have questions? We’re ready to help!