Home » Blog » ROL 1100 CDU

ROL 1100 CDU

ROL 1100 CDU: The Future of Liquid Cooling

In today’s data-driven landscape, high-demand compute systems require reliable thermal management to maintain performance and extend longevity. Hyperscale data centers and advanced manufacturing environments depend on efficient cooling to prevent overheating, reduce energy consumption, and ensure continuous operations. Boyd meets these challenges head-on with innovative solutions tailored to rigorous applications. Our ROL 1100 In-row Liquid-to-Liquid Coolant Distribution Unit (CDU) delivers exceptional cooling performance and operational efficiency. Designed with precision and reliability, the ROL 1100 CDU highlights Boyd’s dedication to innovative thermal management technology.

Have a coolant distribution service request?

Engineered for Reliability: ROL 1100 CDU

The ROL 1100 CDU provides 1.1 megawatts of cooling at an 8°C approach temperature and 550 kilowatts at a 4°C approach temperature. Its robust design delivers precise temperature control, ensuring reliable performance in demanding environments. Compatible with facility water supply temperatures from 2°C to 45°C, the ROL 1100 CDU meets the requirements of ASHRAE W4 conditions with ease.

Flexible Design, Endless Possibilities

The ROL 1100 CDU enhances usability and efficiency with innovative design and practical features:

Modular Liquid Connections:

Top or bottom-mounted liquid connections convert effortlessly without extra parts, simplifying installation and increasing flexibility.

Hot-Swappable Components:

Redundant N+1 pumps, filters, and internal components swap quickly, ensuring uninterrupted uptime during maintenance.

Accessible Servicing:

Front and rear doors provide full access for servicing, enabling compact placement near server racks to reduce system footprint.

Intelligent Control, Informed Decisions

The ROL 1100 CDU features a 7-inch LCD touch screen interface with password-protected access levels for secure, intuitive operation. It displays key parameters such as temperatures, pressures, flow rates, and alarms, enabling real-time monitoring. For enhanced remote management, the CDU support multiple communication protocols, including Modbus RTU, Modbus TCP/IP, and BACnet, ensuring seamless integration with broader facility management systems.

ROL 1100 CDU Screen 345x300 1

Energy-Efficient, Eco-Friendly, Durable Design

Durability and safety are fundamental to the ROL 1100 CDU’s design:

Stainless Steel Construction:

The CDU’s secondary plumbing, pumps, filter housings, and sensors are made from stainless steel, ensuring compatibility with water and PG25 coolants and preventing material degradation.

Dual Expansion Tanks and Leak Protection:

Dual expansion tanks, air vents, onboard replenishment systems, and leak detection safeguards enhance system integrity and reliability.

Energy Efficiency:

Operating with a full load current under 10 amps, the ROL 1100 CDU delivers reliable cooling while meeting global energy standards with UL, CE, and CSA certifications.

Boyd’s ROL 1100 CDU: Powering Performance, Cooling the Future

The ROL 1100 CDU showcases Boyd’s expertise in designing innovative thermal management solutions that meet customer needs. Focused on performance, durability, and ease of use, Boyd offers unmatched value for mission-critical cooling applications. Partner with Boyd to enhance your thermal management strategy and ensure operational excellence. Contact Boyd to discuss your project requirements and discover the difference our solutions make.