Boyd’s Thermal Tech Powers Moonquake Mission
NASA’s Farside Seismic Suite (FSS) mission will unlock new insights into the Moon’s far side, supported by Boyd’s advanced thermal management systems. Launching in 2026, the mission will deploy two of the most sensitive seismometers to study moonquakes and meteor impacts, recording seismic activity from a largely unexplored region. Arriving at Schrödinger basin through NASA’s Commercial Lunar Payload Services (CLPS) initiative, FSS will rely on Boyd’s Loop Heat Pipe technology for precise thermal control, making it the first mission to capture seismic data from the Moon’s far side since Apollo.
Boyd’s LHP: Critical for FSS’s Lunar Exploration
Boyd’s high-performance Loop Heat Pipe (LHP) technology ensures the Farside Seismic Suite (FSS) operates reliably in the Moon’s extreme conditions. Engineered from stainless steel and propylene, the LHP manages up to 60 watts of thermal load at -40°C, maintaining optimal temperatures for FSS’s sensitive instruments throughout the harsh lunar day-night cycles. The FSS, equipped with solar-powered systems, will gather critical seismic data over a 4½-month mission, using the Very Broadband (VBB) seismometer and the Short Period (SP) sensor to study moonquakes and meteor impacts. Our thermal solution is crucial to preserve the integrity of this groundbreaking mission.
Enhancing Space Missions with Thermal Solutions
Boyd highlights its continued innovation in thermal management for space exploration through its involvement in this groundbreaking mission. With over 50 years of expertise, we design specialized heat pipes for complex, high-stakes applications like FSS. Our advanced portfolio of thermal management solutions and manufacturing capabilities enable us to deliver highly optimized, reliable heat pipes at scale. Whether enhancing air-cooled systems or integrating heat pipes into comprehensive cooling solutions, we ensure higher performance and efficiency in even the most challenging environments.
Enhance Your Thermal Systems with Boyd
Boyd’s Loop Heat Pipe technology in the NASA Farside Seismic Suite showcases our long-standing expertise in heat pipe design. From space to Earth, our heat pipe solutions push the boundaries of thermal innovation, delivering top performance in even the toughest conditions. Trust Boyd to enhance the reliability and efficiency of your thermal systems. Contact us to learn more about our heat pipe technologies or to discuss your project needs.