Low Temperature Recirculating Chillers

Image

Highly Configurable

Pick from a variety of chiller pumps and connections to best meet your system needs

Image

Extreme Cold

Reach liquid cooling system temperatures as low as -80°C

Image

Process Fluids

Compatible with a variety of process fluids depending on operating temperatures.

Wide Range of Target Coolant Temperatures

Low Temperature Recirculating Chillers are designed to maintain process fluid temperature stability over a wide range of target coolant temperatures from -80°C to 90°C or 4°C to 200°C.

Our Low Temperature Chillers can be designed with either magnetically coupled gear pump or turbine pump. Chillers can be installed with internal heaters to maintain temperatures above ambient. Pumps have dual voltage options, which allows chillers to be easily switched from 60 Hz to 50 Hz.

 

Request a Quote

Standard Recirculating Chiller

Field Tested and Enduring Components

By using field tested and enduring components, Low and Extreme Temperature Recirculating Chillers offer high reliability in even the most demanding applications with standard chillers including a 2-year warranty.

Boyd engineering teams work with specific customer requirements to accommodate different process fluids, performance specifications, electronics and controls, dimensional and hardware specifications for integration, and regulation and certification compliance.

Check our Chiller and Cooling System Service Tools page for software and manual downloads.

Liquid Cooling System Service

We stand behind our liquid cooling systems and expect them to perform reliably for you over many years. Achieving this long tenured, reliable performance does require regular maintenance to assure peak performance.

We’re responsive to customer support needs ranging from spare parts fulfillment, system service, and repair solutions. Globally available service operations and factory-certified technicians provide rapid, effective, and affordable service to minimize system maintenance downtime.

Service Agreements

For those customers who do not want to manage service needs on-demand, Boyd offers worry-free service agreements custom-tailored to your needs that addresses all your Liquid Cooling System maintenance and support requirements, and can include:

On-site support for warranty and non-warranty repairs
Scheduled preventative maintenance
Service rotator warehousing
Spare parts stocking
Training


Training and On-Site Support

Customer training and a variety of on-site services help you optimize management of your liquid cooling systems, including:

Equipment user training
Preventative maintenance training
OEM help desk training
On-site diagnosis and repair of equipment
Spare part installation training


Key Industries

Industrial

Analytical & Laboratory Equipment
Factory Machinery Cooling Systems
Plastic Injection & Molding equipment
Chemical Processing Temperature Control
Food and Beverage Processing
Electric Discharge Machining (EDM)
Laser Cutting
Induction Heating and Ovens
Diode Pumped Lasers
Read More…

Medical

Medical Imaging Equipment
MRI Machines
Dental Equipment
Lasers & Optical Equipment
Read More…

Power

Power Supplies
Power Generation Stations
Read More…

Related Products

Have questions? We're ready to help!