Tube Fin Heat Exchangers
Tube-Fin Heat Exchanger utilize tubes that pass through a dense fin stack mechanically supported by a mounting frame to transport heat between two fluid flows.
Increase Thermal Performance
Higher tube density enables higher heat transfer.
Customizable
Variety of fin patterns, bend densities, mounting structures, and pipe connections.
Boyd Aviation Solutions
(View transcript)
Tube Fin Heat Exchangers for Compact, High Performance
Tube fin heat exchangers are a versatile heat transfer device designed to efficiently exchange heat between two fluids while minimizing pressure drop and maximizing heat transfer area using a tube and fin construction. Tube fin constructions are typically used for liquid to air heat transport.
Have a Question?
How Do Tube Fin Heat Exchangers Work?
Tube Fin Heat Exchangers, also called finned coil heat exchangers, consist of tubes that pass through a dense fin stack that is mechanically supported by a mounting frame. Fluid passes through the tube coils, conducts heat to the fins and dissipates heat to air forced through the heat exchanger.
Why Boyd’s Tube Fin Heat Exchangers
Boyd’s engineering team members are experts at thermal design and heat exchanger customization to meet demanding heat transfer requirements for your application. Our standard tube fin heat exchanger options include copper and stainless steel, but we’re able to utilize aluminum, nickel, and cupronickel to meet specific environmental needs. Our team can utilize a variety of fin patterns, bend densities, mounting structures, and pipe connections to optimize to your project parameters. Boyd can fabricate installation-ready heat exchangers with paint or coatings, including MilSpec rated coatings.
Have questions? We’re ready to help!