Thermal Interface Materials
Thermally Conductive Insulation Products and Hardware combine thermal properties with mechanical characteristics into a single electrically isolated product. Bushings, washers & spacers are used to electrically insulate hardware such as screws, rivets or wires, reduce vibration and can be used as a guide for materials. Heat Shields & Thermal Insulation can help prevent heat transfer towards sensitive components.
Contact Us about how we can help you select and optimize your Thermal Interface Material in your application.
Quick Request
Adhesive Tapes
Thermally conductive adhesive tapes act as both a thermal and mechanical joint, ideal for creating complex layered assemblies.
Gap Fillers
Soft thermally conductive materials uniquely designed to allow for variations in surfaces.
Thermal Pads
Rubber pads that often come with tear resistance for more rugged applications.
Thermal Films
Low cost thermal insulators designed for easy application and improved heat conductance.
Phase Change
Unique materials that change from solid to film-like grease for increased stability and easy application.
Thermal Grease
Thermally conductive compounds with high wet-out and thin bondlines that eliminates air in the interface area.
Thermal Epoxies
Epoxies and glues that provide both thermal conductivity and strong adhesion and can be used where no mounting holes are available.
Graphite Films & Pads
High heat spreading capabilities with high heat resistance in low profiles.
Thermally Conductive Hardware
Available in a range of base materials to provide a variety of dielectric and thermally conductive attributes.
Have questions? We're ready to help!