Reliable Display Bonding and Sealing Solutions

What is Display Bonding?

Display Bonding is using optically clear adhesives (OCAs) to bond display and touch screens together and seal out environmental contaminants.

Integrated Display Gaskets

Integrate camera, microphone, speaker, charger port and button gaskets into Touch Display Mount (TDM) Seals for a multifunctional display gasket solution that protects against contamination, ingress, shock and vibration at a total lowest landed cost.

Bezel Bonding

Bond display modules to end device chassis with ultra-tight tolerance bezel gaskets, touch display mounts and ring tapes.
Decorative Icon

Long Term Display Life

Dust and waterproof display seals extend quality performance in any use environment.

Decorative Icon

High Tolerance Control

For precision display to enclosure assembly.

Decorative Icon

Protect Against Drops and Push-Out

Vibration absorbing display bonding gaskets protect against consumer wear and tear.

What Goes Into Making Advanced Display Solutions

automotive touch display

Highly Controlled Tolerances and Clean Manufacturing Environments

Display technologies are integrating into a wide variety of end use environments yet still require protection from contamination, ingress, mechanical shock and drop resistance. Reliable Display Bonding & Seal solutions are required to effectively seal these advanced screen assemblies to protect against contamination from liquid, dust and debris ingress, absorb drop shock in the event the display is accidentally dropped, and manage vibration that can damage a display in end use environments with significant movement like cars or white good appliances.

Boyd’s display seals and bonding solutions protect the display assembly over the lifetime of the end device with ultra-tight tolerances that can often achieve “zero gap” tolerances, offering unbeatable ingress protection against dust and liquids. We manufacture display seal solutions in clean room environments starting from Class 100 to 100K, balancing your specific cleanliness requirements and cost targets. Highly controlled tolerances and clean manufacturing environments assure we manufacture contaminant and particulate free optical display components that protect your sensitive screen assemblies from foreign object debris over its lifetime.

Resources and Downloads

Request a Quote

Multifunctional Display Solutions

These multifunctional display solutions drive efficiencies in your end device assembly operations by integrating multiple funcationality in one product deliverable. Integrated Display Gaskets featuring Boyd’s innovative segmented frame technology increase material utilization and reduce waste cost, simplify supply chain and end device assembly, and maximize reliable display functionality for an overall total lower landed cost and enhanced consumer experience.

Have questions? We're ready to help!