Gaskets & O-Rings
Seal mating surfaces with gaskets and o-rings to improve system reliability and lifetime.
Quick Request
Gaskets & O-Rings
Gaskets    Display Bonding & Seals    O-Rings & Radial Seals    Foams
Gaskets and O-Rings are primarily static seals used to prevent leaks or provide cushion between two opposing surfaces compressed together. O-Rings and Gaskets fill space between mating substrates, compensate for surface irregularities, and can be placed within a groove or cavity to help contain the seal for consistent placement.
Gasket and O-ring seals are typically constructed from engineered elastomeric materials with custom designed compression force deflection, hardness, compression set resistance and other performance factors. These material characteristics are custom selected enable the seal to conform to less than perfect mating surface finishes or create a pliable, elastic layer between two hard substrates. Surface irregularities provide leakage paths while friction between two hard substrates creates excessive surface wear and contamination from surface grinding. Boyd’s gasket and o-ring solutions complement rigid substrates and compensate for surface irregularities helping to reduce wear and tear, protect against ingress damage, and prevent contamination from grinding surfaces.
Gaskets and O-Rings are generally cost effective solutions and used in most applications. These seals are often constructed of die cut or converted elastomeric sheet materials laminated with pressure sensitive adhesive or polymers molded to specific requirements. Boyd’s extensive material expertise, product and process design experience, and wide diversity of precision manufacturing methodologies enable us to create reliable and cost-effective custom seals featuring optimal raw material performance characteristics, optimally configured to best fit and perform in your assembly, and fabricated using the most cost effective manufacturing methodologies possible.

Gaskets

Boyd’s Gasket & Face Seal Solutions reach nearly every industry with products such as air duct seals for servers or agricultural equipment, display gaskets for consumer products or mobile electronics, or even high temperature gaskets for automotive and commercial vehicles. We customize face seals and gaskets to meet some of the most demanding operating conditions with dimensional designs tailored to your specific application and careful selection of raw materials specified with unique characteristics that accommodate your environmental and performance requirements. Our engineering team is experienced in translating your application specifications to a fully developed face sealing solution that features the optimal material, design, and converting method to best support your project needs.
- Air Duct Gaskets
- Gaskets
- High Temperature Gaskets & Seals
Display Bonding & Seals

As more consumer and business devices integrate LCD, LED, and OLED displays, manufacturers require reliable and cost-effective Display Bonding & Seal Solutions that effectively seal these advanced screens. Display Gaskets seal against contaminant ingress and manage drop shock or vibration with ultra-tight tolerances that protect the display assembly for the lifetime of the device. These display seals and bonding solutions are manufactured in clean room environments assuring your sensitive optical displays are contaminant and particulate free.
Boyd’s Integrated Display Gasket Solutions are multifunctional components that cushion sensitive components, seal out moisture and dust, and reduce shock or vibration impact. Boyd’s Segmented Frame Technology used for Bezel Bonding is an ideal way to reduce waste cost, increase material utilization, and significantly reduce overall customer cost.
- Bezel Bonding
O-Rings & Radial Seals

O-Rings.com by Boyd Corporation is an ISO9001, AS9100C, ISO13485, IATF16949, and ISO14001 registered manufacturer offering high-quality O-Rings and custom rubber seals.
Our world-class team can help you find the right compound, finishes, and fillers for your O-Rings, radial seals, and axial seals. We offer more than 600 compounds including nitrile (Buna-N), silicone, fluorocarbon, ethylene propylene diene monomer (EPDM), and others in standard sizes and custom designs.
We strive for the highest quality, on-time delivery most timely shipments, and best customer service in the O-Rings industry. Our engineering team can assist you in technical support and providing the right radial or axial seal for your application.
- Custom O-Rings
- Standard O-Rings
- Quad Rings & Square Rings
- Plugs & Caps
Foams

Boyd has an immense portfolio of open cell foams and closed cell foams in a wide range of materials, including our own high performance, non-flammable Solimide® Foam ideal for thermal and acoustic insulation. Our material selection expertise and precision converting technologies enable us to provide the right foam for optimal compression force deflection or ability to withstand different environmental exposures and combine them with other products like adhesives for a complete sealing solution. Boyd solutions can meet variable dimensional requirements to help reduce landed costs and assembly time. Foams laminated with adhesive can be configured as a single sided foam tape or double-sided foam tape with varying densities, compression set resistances, and tear strengths to meet the needs of many different applications.
- Solimide Foam
- Open-Cell Foam
- Closed-Cell Foam
- Syntactic & Hybrid Cell
Have questions? We're ready to help!