Boyd’s hoses and hose assemblies are custom designed for a wide variety of applications with varying needs in temperature range performance, chemical exposure resistance, burst & vacuum pressures and other metrics with excellent tooling design and costs as well as quick development cycles. We are well experienced in meeting industry standards including but not limited to SAEJ20, SAE J30, SAE J2045, ASTM D2000, DIN73411, DIN73379.
Need custom specification and test requirement support? No problem. Compounds are customized to suit your performance and environmental requirements. Application areas of expertise include custom radiator hoses, various high-pressure hose, turbocharger hose, air intake hose and high temperature silicone radiator hose.