Chillers
Precise Temperature Control and Subambient Cooling
Quick Request
Accurately control temperatures and cool systems below ambient temperature with Recirculating Chillers. We can either integrate chillers into a larger system or design and fabricate them as a stand-alone unit. By utilizing the right components in the loop, recirculating chillers can meet a wide range of sub-ambient cooling requirements, which include meeting extreme temperatures or cooling large heat loads. Our recirculating chillers are designed for flexibility by implementing a wide variety of pumps, controllers, and additional safety and monitoring features enable you to tailor your chiller to your specific application. Extreme Temperature Recirculating Chillers can meet temperatures as low as -80°C and as high as 200°C with temperature stability as tight as ±0.5°C (±0.9°F). High Capacity Recirculating Chillers either have a cooling capacity of either 21 kW or 50 kW and have a temperature stability of either ±0.5°C (±0.9°F) or ±1.0°C (±1.8°F).

Chiller Solutions:
Recirculating Chillers
Maintain precise temperature control for your liquid system or cool below ambient temperatures with our Kodiak Recirculating Chillers including or customized systems.
Extreme Temperature Recirculating Chillers
Maintain extreme liquid coolant temperatures from -80°C to 90°C or 4°C to 200°C with Recirculating Chillers designed for broad temperature ranges.
High Capacity Recirculating Chillers
Cool high heat loads up to 500kW and maintain tightly controlled output temperatures with High Capacity Recirculating Chillers.
Have questions? We're ready to help!