Energy and Power Management

What is Energy Management and Why Does it Matter?

Energy management is the process of leveraging resources to generate and distribute energy with efficiency, reduced costs, and minimal environmental impact. Energy management demands a dynamic, agile framework to meet global needs. Multiple technologies, strategic decision-making, and a variety of energy sources and consumption sites requires an efficient, responsive network that optimizes energy usage across various energy-related systems while driving sustainable growth and innovation.

Why Boyd?

Decorative icon

Boost Energy Conversion Efficiency

Increase power generation and conversion performance efficiency.

Decorative icon

Higher Density Power Electronics

Design greater power density components.

Decorative icon

Ruggedize Systems Against Tough Environments

Seal, protect, and shield energy management systems from external exposure.

Decorative icon

Extend Product Lifetimes

Improve the reliability and lifetime of energy management systems.

Maximize BESS Performance with Boyd’s Sealing and Cooling Technologies

(View transcript)

Enabling Power Management Solutions

(View transcript)

Power Electronics Inverter Cooling

Examples of Energy Management

Energy management includes power generation, power conversion, and smart grid systems to distribute energy for consumption. Traditional power sources leverage gas or steam turbines to generate power. Alternative energy sources are quickly growing as the power industry continues to invest in renewable energy sources. Wind turbines and solar farms require adequate power conversion to tie into the grid and smart systems to meet varying energy production and demands.

Airflow-Management

Managing Airflow

Maximize energy recovery through effective airflow management to optimize cooling efficiency, reduce energy consumption, and enhance overall energy management system performance. Boyd leak-sealing foams and gaskets prevent air leakage and optimize airflow, enabling cooling systems to operate at peak performance.

Energy Management Sealing, Insulation, and Shielding Solutions

Boyd’s extensive material science expertise and broad portfolio of sealing products such as O-Rings, custom gaskets, extruded plastics, and molded rubbers enable us to protect energy management, power conversion and inversion, and smart grid systems. Boyd solutions improve energy management system durability in extreme environments. Our EMI/RFI shielding protects equipment from harm by eliminating internal and external electromagnetic interference and crosstalk.

Acoustic Insulation Material

Noise Vibration Harshness and Shock Solutions

Noise Vibration Harshness and Shock Solutions are crucial to reduce internal mechanical wear and mitigate external environmental noise pollution. Boyd’s NVH protection solutions are designed to provide acoustic and vibration damping to safeguard both equipment and technicians.

Prevent Component Damage with the Right Electrical Insulation

Effective electrical insulation contributes to energy management by preventing energy loss through electrical leakage and minimizing the risk of malfunctions that lead to increased energy consumption or downtime. Boyd’s advanced electrical insulation solutions are customizable and designed using a variety of materials to address the insulation needs of different power generation and management applications.

Electrical Insulation
Labels-and-Indicators-3

Improve Efficiency, Accuracy, and Customization Capabilities of Labels for Energy Applications

Boyd develops UL, cUL, and CSA approved custom labels to meet our customer’s unique requirements. Enhance safety, brand management, and streamline operations with our multifunctional labels that combine branding, critical information, and other functions into a single, high-quality solution.

Solve Sustainability Regulations of the Future

Boyd’s global presence, adherence to in-region ISO 14001 standards, commitment to environmental practices and sustainability, and partnerships within the power industry enable us to align with regional regulations and stay innovative in addressing evolving consumer demands.

Solve-Sustainability-Regulations-of-the-Future
Global-Network-and-Local-Support

Global Network and Local Support

Boyd is committed to quality management, international standards, and operational efficiency. Our 40+ ISO 9001 certified operations across multiple continents, emphasis on process optimization, organizational efficiency, and effective management highlight our dedication to delivering high-quality products, exceeding customer expectations, and maintaining operational excellence.

The Boyd Difference for Energy Management

Benefits of Energy Management

Drive innovation in technologies and practices that foster the development of smart grids, energy storage solutions, and demand-side management techniques.

Reduce costs, optimize energy consumption, reduce wastage, and improve overall efficiency with effective energy management practices.

Enhance the overall efficiency of the power system, with improved performance and reduced energy losses in power generation, distribution, and consumption by using energy resources more efficiently.

Enable demand response programs, allowing utilities to adjust energy consumption during peak demand periods, balancing load on the grid and preventing overloads.

Facilitate the integration of intermittent renewable energy sources into the grid, ensuring a stable and reliable power supply.

Reduce power outages and disruptions with optimized energy management that enhances the reliability and resilience of the power grid.

Manage power generation and distribution assets, extending their lifespan and reducing maintenance costs by monitoring and optimizing energy consumption.

Energy Management Challenges

Sophisticated Technological Solution Requirement: Integrating diverse energy sources, smart meters, IoT devices, and advanced analytics requires sophisticated technological solutions and interoperability.

Grid Modernization: As energy systems evolve, traditional grids need to be upgraded to smart grids capable of handling bidirectional energy flows, integrating decentralized energy sources, and accommodating electric vehicles.

Data Management and Analytics: Managing and analyzing the vast amount of data generated by smart meters and sensors is complex. Extracting meaningful insights from data requires advanced analytics and data security measures.

Reliable energy production and distribution has become critical to modern life as power availability and accessibility affects most individuals’ daily lives during almost every minute of every day. As global electronification continues to rise, consistent and dependable power will become increasingly vital.

Boyd has a long-standing history of designing and manufacturing solutions and complex systems for power generation and energy conversion developed to ensure the overall applications’ reliability, performance, and longevity. From turbines and engines to grid systems and battery storage, Boyd’s thermal, sealing, and protection solutions offer high quality, cost effective ways to keep these applications running at peak efficiency.

In addition to aiding in the production and storage of more efficient energy, Boyd is conscientious of our global footprint and continues to strive to support environmental awareness within our company and encourage cleaner energy sources.

Smart-Grid-Systems-Power-Microgrids
Turbines-Generators

Sealing and Protection Solutions for the Power Industry

Boyd is experienced in identifying and solving customer challenges through our expansive knowledge of applications and material science. Appropriate seals and protection allow manufacturers to ensure sensitive electronics in power generation and storage systems can withstand harsh environments. With Boyd’s material expertise and broad range of sealing products and available certifications, we provide customers with optimal sealing solutions for high performance applications.

Sealing solutions include one of the industry’s widest catalogs of O-Rings, custom gaskets, extruded plastics, and molded rubbers that seal delicate and vital electronics from dust and water ingress and other environmental hazards. These solutions ensure that power generation equipment, which is often in areas where repair and maintenance may be difficult and expensive, stays secure.

Boyd protection solutions include EMI/RFI shielding and absorption, graphic overlays, and NVH protection, all of which protect the equipment and the users from harm with system information labels for proper service instructions, eliminating internal and external electromagnetic interference and cross talk, and acoustic and vibration damping to minimize internal mechanical wear and external environmental noise pollution. Die cast enclosures and other protective materials are often integrated with Boyd sealing and thermal solutions for complete system protection and enhancement to ensure better performance at lower landed costs.

Have questions? We’re ready to help!