Liquid Cooled Chassis and Enclosures

By incorporating a liquid flow path within a chassis wall and ensuring adequate thermal connection to heat sources, enclosures and chassis can act both as a structural and thermal solution

Integrated Thermal and Structural Performance

Structural enclosures that function as cold plate interfaces boost liquid system performance.

Reduce Complexity

Multifunctional thermal and mechanical components simplify assembly and sourcing requirements.

Rugged Solutions for Peak Performance

High reliability brazed liquid cooled enclosures assure high performance in harsh environments.

Boyd Aviation Solutions

(View transcript)
Liquid-Cooled-Chassis-Enclosures

Broad Range of Capabilities

Liquid flow paths within chassis and enclosures can be as simple as tubes bonded to the structure or highly complex internal with internal geometries that optimize liquid contact area, flow rate, and pressure drop. Enclosures can utilize a broad range of capabilities and fabrication methods that enables effective and efficient liquid cooled solutions. Popular fabrication methods include aluminum die casting, sheet metal bending, welding, dip brazing, and vacuum brazing.

Have a Question?

Have questions? We’re ready to help!