Boyd silicone expertise spans over 40 years including compounding and manufacturing silicone components for medical technology, pharmaceuticals, eMobility, food production, transportation, construction, and aerospace. From silicone tubes, extruded profiles, o-rings and sheets to complex silicone molded parts and assembled products, Boyd’s silicone solutions exceed demanding quality and safety requirements.
Silicone is a rubber derived from silica, making it a sustainable material that is extremely resistant to broad temperature ranges, ozone, and oxidation. Silicone is a physiological compatible material, meaning it can be used in a wide range of medical, food, water, and pharmaceutical applications. Industries such as transportation, automotive, construction, and general industry also leverage the excellent compression set, rebounding, and high quality of silicone rubbers.
Silicone is available in a variety of colors and can meet different material properties and legal standards depending on application requirements. Boyd compounds, molds, and converts silicone components such as tubes, seals, profiles, sheets, molded parts, O-rings and other assembled products.