Enterprise Videos
Powering AI Data Centers Boyd’s High Performance Materials Solutions
Transcript: Powering AI Data Centers Boyd’s High Performance Materials Solutions
0:00 As the industry moves toward highdensity AIdriven computing, data centers demand precise high-performance materials
0:07 engineered for AI and hypers scale computing environments.
0:12 Boyd partners with the world’s leading innovators to protect critical data center infrastructure and push the boundaries of what’s possible. Boyd
0:20 enables rack and row level optimization for high system reliability.
0:25 Our flame retardant and low particulate airflow solutions are engineered from the ground up for missionritical data center environments.
0:34 By maintaining optimal air flow pathways, our solutions lower cooling costs and improve energy efficiency.
0:42 Boyd prioritizes precision and environmental integrity. Our high efficiency air baffles withstand
0:49 demanding thermal conditions and meet stringent data center grade safety standards, delivering consistent performance in real world implementation.
0:58 We engineer insulation solutions for data center cooling systems that are precise, reliable, and built to maximize uptime and system longevity.
1:09 Our easy to install insulation eliminates condensation, enhances coolant loop efficiency, and protects the critical systems that keep your data
1:18 center running. Our graphics and HMI solutions feature integrated user interfaces, UL and regulated labels
1:26 designed to provide technicians with intuitive realtime control over complex cooling and power systems. Boyd’s server
1:33 protection materials, including flamer rated electrical isolators, EMI shielding, high-performance TIMS, and
1:40 noise and vibration solutions, create a multi-layered defense that prevents component failure and ensures safety of the hardware powering our digital world.
1:51 Backed by decades of material expertise, Void delivers integrated, repeatable designs that scale seamlessly across
1:59 global deployments through our in region four region factories.
2:04 Boyd’s solutions are engineered to deliver performance at every level of the data center ecosystem
2:12 from the processor to the rack and beyond.
Sealing and Insulation Solutions for AI and ML Data Centers
Transcript: Sealing and Insulation Solutions for AI and ML Data Centers
Advanced Material Science and Engineering Solutions for AI Data Centers
Transcript: Advanced Material Science and Engineering Solutions for AI Data Centers
Data Center Engineering Solutions
Transcript: Data Center Engineering Solutions
How to Seal and Protect Data Centers:
Boyd’s agile manufacturing enables rapid prototyping, faster turnaround and streamlined supply of high efficiency converted advanced materials. One-shot manufacturing and integrated thermal solutions create thinner, denser, higher-performing Enterprise Electronics.
FR V-0 Front and Back Panel Overlays:
Custom overlays enable branding with improved safety and enhanced user experience.
FR V-0 Air andAcoustic Blocker
Improve air-blocking, thermal management, and acoustic absorption.
FR V-0 EMI
Shielding Reduce electronic malfunction and improve device and signal reliability by blocking unwanted external electromagnetic waves.
FR V-0 Baffles for Air Flow Management and Gap Filling
After airflow inside the server to efficiently direct it to the appropriate area for cooling.
FR V-0 Thermal Interface Materials (TIMs)
Facilitate heat transfer away from sensitive components on the board for improved cooling.
FR V-0 Air Leak Sealing and Air Gap Filling Foams
Prevent loss of cool air, fill air gaps, and connect pathways for internal airflow optimization.
Printed Membrane Switches
Printed graphic overlay with integrated electronics for HMI applications.
Electronics and Display Integration
Integrated solutions and complex functional display assemblies for high end OEMS.
Enclosure Housing and Environmental Seals
Ruggedize and protect against harsh vibration and liquid, gas or particle contamination to extend product lifetimes.
FR V-0 Velcro Cable Management
Hook and loop straps to fasten cable and/or wires inside the server assembly.
High Temperature Resistant UL 969 Labels
Roll labels enable branding with improved safety and an enhanced user experience.
Custom Made Nameplates
Durably identify and promote the brand and model.
Boyd Corporation
Have questions? We’re ready to help!