Medical Grade Adhesives: Stick-to-Skin, Flexible, Breathable, and Sterile
Experience reliable Medical Grade Adhesive solutions, sterile, disposable tape assemblies designed for secure and gentle skin adhesion. These adhesives are ideal for advanced wound care and securement applications.
Flexible and Durable
Provide patients with more movement and freedom with adhesives designed for their comfort in mind.
Breathable and Sterile Wound Environment
Improve patient recovery time by reducing risk of infection in an ideal environment for skin.
For Sensitive Skin
Special formulations assure safe patient use for all skin types including children and the elderly.
Medical Devices: Essential Components for Medical Wearables
(View transcript)
The Engineer’s Guide To Medical Wearables & Devices: Lessons Learned from Design Mishaps
(View transcript)
Medical Grade Adhesive: Reliable Bonding Solutions
Sensitive disposable and durable medical applications require precision adhesive systems designed specifically for the medical field. Medical grade adhesive systems are designed for unique functionality required by medical providers, accounting for cleanliness, durability, safety, reliability, use environments and the impact to the people that they bond to.
Wound care solutions and disposable securement systems bond to a person where sensitive skin is the substrate. Stick-to-skin medical grade adhesive must be sterile and carefully designed to bond aggressively enough to stay fixed to the patient for expected wear time while still being able to be removed without damaging the patient’s skin. Skin as a substrate varies wildly based on the health, age, allergies and other unique characteristics of each patient. Cleanliness, breathability, flexibility, conformability and ease of removal are critically important characteristics in stick-to-skin medical care environments to aid in accelerated healing and reduced risk of infection – so patients get better, faster.
Have a Question?
Medical Grade Adhesive: Scalable and Repeatable Manufacturing
Boyd has a robust ISO13485 certified facility footprint on three continents that enables reliable, sterile, high quality medical grade adhesive manufacturing scalable and repeatable across the markets that global medical customers serve. FDA registrations, Class 100 to 100K cleanroom environments, rapid prototyping and QMS systems assure high quality, sterile and reliable stick-to-skin medical grade adhesive solutions for both durable and disposable medical applications.
Medical Wearable Solutions
Explore the intricate layers of a medical wearable in Boyd’s interactive tool.
View the medical wearable assembly components that Boyd supports by clicking the image or the button below!
Meet Application Requirements with the Right Construction
Durable medical devices enable care providers to test, diagnose and treat patients using various technologies and equipment. These devices require long term, reliable medical grade adhesive solutions that assure internal and external components remain fixed in place for the life of the equipment.
Medical Grade Adhesive: Composite Island Dressing
Incorporate selectively placed wound care dressing materials within selectively exposed medical grade adhesives for integrated wound dressing solutions designed for easy peel-and-stick application with moisture management, infection prevention and accelerated healing.
Medical Grade Adhesive for Durable Applications
Bond internal componentry or adhere external finishing solutions with medical grade adhesive for sterile, durable medical devices that reliably perform for long lifetimes in healthcare facilities with wide ranging temperature environments, multiple sterilization cycles and exposure to a wide variety of liquids and chemicals.
Have questions? We’re ready to help!