Technologies and Engineered Material Solutions

Boyd is an expert in Engineered Materials and Material Science. We use our material science experience to design and manufacture solutions that improve the safety, efficiency, reliability, branding, and lifetime of your products and components. We help make your products lighter, last longer, perform faster, more reliable, and improve overall customer satisfaction. Boyd’s solutions help you overcome performance challenges that enable innovation, advanced functionality, and enhanced performance.

Decorative icon

Enhance Functionality and Performance

Leverage Boyd’s ability to generate multi-functional assemblies with a wide range of advanced materials.

Decorative icon

Reduce Component Costs

Streamline assembly and consolidate your BOM and supply chain to minimize overall costs.

Decorative icon

Improve Product Sustainability

Our process innovations improve material utilization and production yields, limiting waste.

What are Engineered Materials?

Engineered Materials are the result of applying material science to develop advanced raw materials specifically designed for key properties and behaviors. Once produced, engineered materials are manufactured or converted into useful components for modern applications.

Boyd’s specialty is developing these engineered materials into complex, multi-functional solutions that help simplify product assembly and supplier sourcing, adding value to your products at lower costs. Exceptional precision converting capabilities at Boyd leverage innovative processes to handle challenging materials and maximize material utilization, improving overall sustainability and environmental impact.

Raw Material Expertise

Boyd’s expertise in raw materials enables our engineering and manufacturing team to configure solutions that you can use to seal and protect devices and components. We leverage decades of material science expertise and extensive supplier relationships to find the best fit material that balances function, performance, and cost to develop the most effective solution for your product.

What Engineered Materials Can Do for Your Product

Boyd's engineered material solutions enhance product performance and efficiency, minimize wear and tear, and prolong product lifecycles. Seal out air, dust, liquids, and contaminants to protect internal conditions. Engineered materials can direct, shield, or insulate energy like light, EMI, sound, noise, electricity, and mechanical vibration to improve perceived quality and extend device lifetimes. Boyd's EM solutions can also reduce fabrication and maintenance costs and maximize customer satisfaction.

Why Choose Boyd for Engineered Material Solutions

Boyd’s material scientists serve as the technology bridge between your design teams and the overwhelming amount of raw materials globally available that could potentially serve the functionality and aesthetic needs of your device. We engineer and fabricate these raw materials into custom configurations streamlined to efficiently integrate in your assembly operations, optimized for total lowest landed cost, and with sustainability in mind.

Cool and Protect EV Batteries Against Collision and Thermal Runaway

(View Transcript)

What is Inside Advanced Display and Touchscreen Solutions?

(View transcript)

Engineered Material Solutions

tablet, notebook, and smartphone display gaskets with optically clear adhesives precision converted by Boyd

Bonding & Adhesive Systems

Adhere and bond substrates or components together into an assembly with highly engineered materials; from a broad range of adhesives, tapes, optically clear adhesives (OCA), and other attachment materials.

Insulation and Shielding 566x300 1

Insulation & Shielding

Protect against extreme temperatures, acoustic energy, spark voltage, and electromagnetic and radio frequency interference (EMI and RFI).

NVH 566x300 1

Protection & Sealing

Seal and protect sensitive components, mating surfaces, and complex systems against dust and debris, moisture, shock, noise, vibration and harshness (NVH) and other unwanted contaminants.

advanced wound care adhesive for surgical incision treatment fabricated with cutting edge medical materials including step by step instructions printed on adhesive peel layer.

Health & Safety

Engineered medical materials manufactured in cleanrooms ranging from class 100 to 100k within ISO 13485:2016 and FDA certified facilities.

Complex Blue Gaskets 566x300 1

Gaskets & O-Rings

Seal the space between mating surfaces with robust elastomeric materials to prevent leakage, excessive wear, and contaminant ingress.

Value Added Assemblies 566x300 1

Human Machine Interfaces & Graphics

Define, identify, and defend your brand, or convey instructions and safety warnings.

advanced wound care adhesive for surgical incision treatment fabricated with cutting edge medical materials including step by step instructions printed on adhesive peel layer.

Thermal Interface Materials

Graphite-Pads-Films-Product

Graphite Heat Spreaders

Value Added Assemblies 566x300 1

Contact Us

Don’t see the solutions you are looking for? Contact us, we can still help!

Have questions? We’re ready to help!