Modular Liquid Cooling Systems

Build a semi-custom system with high performance compatible components


Quick Request


Back to Ambient Liquid Cooling Systems

Modular Liquid Cooling Systems

Product Details Key Industries Related Products

Modular Liquid Cooling Systems are a cost-effective and reliable option where precise temperature control and cooling below ambient temperature are not required. These systems consist of a high performance heat exchanger integrated with a fan, pump, and tank in a durable metal chassis. Modular Cooling Systems have cooling capacities up to 3.5 kW.

Components of Modular Liquid Cooling Systems are performance-matched for maximum cooling capacity. The most critical component, the heat exchanger, is designed for optimum performance. All components have been designed for long life and high reliability. We offer systems that are compatible with a range of coolants, ensuring there is an option available for nearly every fluid.

Modular Liquid Cooling Systems are easy to use with installation instructions as simple as completing the liquid loop, filling the liquid reservoir tank, and flipping the switch. These systems offer a fast option for upgrading to liquid cooling in a cost effective and reliable package.

For help selecting a standard modular cooling system please try our modular cooling product selector tool.

Check our Chiller and Cooling System Service Tools page for software and manual downloads.


Have questions? We're ready to help!