BGA/FPGA

Aavid provides the broadest product line of heat sinks and thermal solutions for cooling integrated circuits such as Field Programmable Grid Arrays (FPGAs) and the surface mount packaging used for integrated circuits like Ball Grid Arrays (BGAs).

Choose from a number of sizes, fin types, and attachment methods, including clip attach, solder anchors, push pin, and tape for easy assembly. Aavid Fans and Thermal Interface Materials can be added for a fully optimized cooling solution that can be quickly and easily mounted to your device. Standard BGA/FPGA heat sinks and fan/heat sink combos can be purchased directly on the Aavid online storefront or through one of our authorized Distribution Partners. For larger quantities, non-standard or custom cooling, or any part numbers not available on the estore, please request a quote.



Shop FPGA/BGA Solutions Shop Fan Heat Sink CombosGet Engineering Help

BGA/FPGA Available Online

For product information or to purchase, click on the part number below.

10-5607-04G   10-6327-01G   10-L4LB-05G   10-L4LB-11G
2327B-TACHG   2338B-TACHG   335224B00032G   335224B00034G   335714B00000G   335714B00032G   335824B00032G   335824B00034G   342940   342941
342942   342943   342945   342946   342947   342948   342949   342950
364424B00032G   364424B00034G   371824B00032G   371824B00034G   371924B00000G   371924B00032G   371924B00034G   372924M02000G
373324M00000G   373324M00032G   374024B00035G   374124B00035G   374124B60023G   374224B60023G   374324B00032G   374324B00035G
374324B60023G   374424B00035G   374424B60023G   374524B00032G   374524B60023G   374624B00032G   374624B00035G   374624B60024G
374724B00032G   374724B00035G   374724B60024G   374824B00032G   374824B00035G   374824B60024G   374924B00035G   374924B60024G
375024B00032G   375024B60024G   375124B00032G   375124B60024G   375224B00032G   375324B00035G   375424B00034G   EA-160-H095-T710
EA-160-H125-T710   EA-160-H145-T710   EA-160-H175-T710   EA-160-H195-T710   EA-160-H225-T710   EA-160-H245-T710   EA-170-H095-T710   EA-170-H125-T710
EA-170-H145-T710   EA-170-H175-T710   EA-170-H195-T710   EA-170-H225-T710   EA-170-H245-T710   EA-190-H095-T710   EA-190-H125-T710   EA-190-H145-T710
EA-190-H175-T710   EA-190-H195-T710   EA-190-H225-T710   EA-190-H245-T710   EA-210-H095-T710   EA-210-H125-T710   EA-210-H145-T710   EA-210-H175-T710
EA-210-H195-T710   EA-210-H225-T710   EA-210-H245-T710   EA-230-H095-T710   EA-230-H125-T710   EA-230-H145-T710   EA-230-H175-T710   EA-230-H195-T710
EA-230-H225-T710   EA-230-H245-T710   EA-250-H095-T710   EA-250-H125-T710   EA-250-H145-T710   EA-250-H175-T710   EA-250-H195-T710   EA-250-H225-T710
EA-250-H245-T710   EA-270-H095-T710   EA-270-H125-T710   EA-270-H145-T710   EA-270-H175-T710   EA-270-H195-T710   EA-270-H225-T710   EA-270-H245-T710
EA-290-H095-T710   EA-290-H125-T710   EA-290-H145-T710   EA-290-H175-T710   EA-290-H195-T710   EA-290-H225-T710   EA-290-H245-T710   EA-300-H095-T710
EA-300-H125-T710   EA-300-H145-T710   EA-300-H175-T710   EA-300-H195-T710   EA-300-H225-T710   EA-300-H245-T710   EA-310-H095-T710   EA-310-H125-T710
EA-310-H145-T710   EA-310-H175-T710   EA-310-H195-T710   EA-310-H225-T710   EA-310-H245-T710   EA-325-H095-T710   EA-325-H125-T710   EA-325-H145-T710
EA-325-H175-T710   EA-325-H195-T710   EA-325-H225-T710   EA-325-H245-T710   EA-330-H095-T710   EA-330-H125-T710   EA-330-H145-T710   EA-330-H175-T710
EA-330-H195-T710   EA-330-H225-T710   EA-330-H245-T710   EA-350-H095-T710   EA-350-H125-T710   EA-350-H145-T710   EA-350-H175-T710   EA-350-H195-T710
EA-350-H225-T710   EA-350-H245-T710   EA-375-H095-T710   EA-375-H125-T710   EA-375-H145-T710   EA-375-H175-T710   EA-375-H195-T710   EA-375-H225-T710
EA-375-H245-T710   EA-400-H095-T710   EA-400-H125-T710   EA-400-H145-T710   EA-400-H175-T710   EA-400-H195-T710   EA-400-H225-T710   EA-400-H245-T710
EA-425-H095-T710   EA-425-H125-T710   EA-425-H145-T710   EA-425-H175-T710   EA-425-H195-T710   EA-425-H225-T710   EA-425-H245-T710   EA-450-H095-T710
EA-450-H125-T710   EA-450-H145-T710   EA-450-H175-T710   EA-450-H195-T710   EA-450-H225-T710   EA-450-H245-T710   EA-MT001
374224B00035G   374424B00032G   372024B00032G