Stanchion Pads
Protect TO-220 leads during assembly and product life
Quick Request
Stanchion Pads
Product Details Product Table Related Products
Stanchion Pads are nylon stabilizers that reduce stress on leads during wave soldering and post-processing operations. They also provide a stable mount to resist shock and vibration damage to leads. Stanchion Pads fit TO-220 semiconductor packages.
Reduced stress on leads ensures these potential failure points are supported and protected for more reliable performance, longer product lifetimes, and reduced maintenance.
Product Details
Stanchion Pads Products:
Part Number |
Product Type |
Device Types |
Length (mm) |
Width (mm) |
Height (mm) |
Material |
RoHS |
Purchase |
8924G |
Stanchion Pads |
TO-220 |
7.87 |
10.16 |
19.05 |
Nylon 6/6 |
Compliant |
|
8923-2G |
Stanchion Pads |
TO-220 |
8 |
10.16 |
19.05 |
Nylon 6/6 |
Compliant |
|
8923-1G |
Stanchion Pads |
TO-220 |
8 |
10.16 |
20.32 |
Nylon 6/6 |
Compliant |
Stanchion Pad Solutions
- Improved soldering consistency
- Improved reliability with shock and vibration absorption
- Combine with thermal interface materials (TIM) and your TO-220 package for improved thermal performance and a more complete board solution
- Use an electrically isolating TIM with your TO-220 for more complete electrical protection
Downloads
Have questions? We're ready to help!