Solder Anchors
PCB attachment for mounting heat sinks with spring-loaded Z-Clips
Quick Request
Solder Anchors
Product Details   Related Products
Solder Anchors are wire loops used to lock down heat sinks with spring clips, such as Z-Clips, to the printed circuit board (PCB). As Solder Anchors are soldered directly into the PCB, they enable secure mounting for rugged applications and easy rework for maintenance. When used in conjunction with Z-Clips, Solder Anchors can improve thermal contact between the heat sink and device and help reduce thermal interface resistance.
Solder Anchors require minimal board space and can reduce the amount of keep out area board designers must work around.

Product Details
Solder Anchor Product Details:
Part Number |
Product Type |
Device Types |
Length (mm) |
Width (mm) |
Height (mm) |
Mounting Type |
Material |
RoHS |
Purchase |
125700D00000G |
Solder Anchors |
BGA-FPGA |
7.62 |
Mounting |
Phosphor Bronze, Glass Filled Nylon UL94V-0 Black |
Compliant |
|||
125800D00000G |
Solder Anchors |
BGA-FPGA |
7.62 |
Mounting |
Phosphor Bronze, Glass Filled Nylon UL94V-0 Black |
Compliant |
Solder Anchor Solutions
- Reduce PCB keep out areas
- Improve maintainability heat sinks and circuit boards
- Use with Z-Clips for a robust heat sink mounting method
Downloads