Heat Sink Mounting Kits
Pre-packaged hardware for quickly mounting heat sinks
Quick Request
Heat Sink Mounting Kits
Product Details Key Industries Related Products
Aavid, Thermal Division of Boyd Corporation’s mounting kits are pre-packaged in heat-sealed plastic bags for use easy use on an assembly line. Aavid offers kits for DO-4, DO-5, TO-220, TO-3 and TO-66 device packages. Mounting kits for DO-4 and DO-5 include an insulator, bushing, washer, lock washer, and hex nut. For TO-220, TO-3 and TO-66 devices, kits include 1-2 screws, insulating material, bushing, washer, lock washer, and hex nut.
Mounting kits are available with a choice of three different insulating materials including mica or two types of thermally conductive films.
Product Details
Heat Sink Mounting Kit Product Details:
Part Number |
Product Type |
Device Types |
Length (mm) |
Width (mm) |
Height (mm) |
Mounting Type |
Contents |
RoHS |
Purchase |
4860 |
Mounting Kits |
DO-4 |
N/A |
N/A |
N/A |
Mounting |
Qty 2, Thermal Film Insulator |
Compliant |
|
4860M |
Mounting Kits |
DO-4 |
N/A |
N/A |
N/A |
Mounting |
Qty 2, Mica Insulator |
Compliant |
|
4804G |
Mounting Kits |
TO-3 |
N/A |
N/A |
N/A |
Mounting |
Qty 1, Thermal Film Insulator |
Compliant |
|
4870M |
Mounting Kits |
DO-5 |
N/A |
N/A |
N/A |
Mounting |
Qty 2, Mica Insulator |
Compliant |
|
4880G |
Mounting Kits |
TO-220 |
N/A |
N/A |
N/A |
Mounting |
Qty 1, Thermalfilm Insulator |
Compliant |
|
4880MG |
Mounting Kits |
TO-220 |
N/A |
N/A |
N/A |
Mounting |
Qty 2, Thermalfilm |
Compliant |
|
4880SG |
Mounting Kits |
TO-220 |
N/A |
N/A |
N/A |
Mounting |
Qty 1, In-Sil-8 Insulator |
Compliant |
Heat Sink Mounting Kits Solutions
- Ideal for retrofit or maintenance applications
- Hardware grouped in individual bags
- Use with Stamped Heat Sinks for a complete thermal solution
- Incorporate thermal grease for additional interface resistance reduction
Downloads