Card Ejectors & Pullers
Ensure safe PCB card installation and ejection
Quick Request
Card Ejectors & Pullers
Product Details Key Industries Related Products
PCB Card Ejectors, Pullers and Snap-on hardware aid safe card insertion and extraction. PCB Cards, their components, and connectors are less frequently damaged during extraction from PC boards when using appropriate ejector, puller, and extractor hardware.
Single piece Snap-on PCB Ejectors & Pullers reduce assembly complexities and time by using a snap-on geometry instead of roll pins. They are excellent for retrofit applications and are made from Nylon.
Standard Ejectors & Pullers are fabricated from UL-rated nylon and use a lever action to release PCB cards from its connector safety and quickly. No special extraction tool is needed for board removal and roll pins are included.
Product Details
Card Ejector and Puller Standard Products:
Part Number |
Product Type |
Device Types |
Length (mm) |
Width (mm) |
Height (mm) |
Material |
RoHS |
Purchase |
5023NG |
Card Ejector |
27.05 |
6.35 |
16.51 |
Nylon per ASTM D4066-82PA162F11 |
Compliant |
||
5022NG |
Card Ejector |
27.76 |
6.35 |
12.7 |
Nylon per ASTM D4066-82PA162F11 |
Compliant |
||
5021N |
Card Ejector |
31.75 |
34.04 |
4.07 |
Nickel Plated Spring Steel |
Compliant |
Card Ejectors & Pullers Solutions
- Improve safety for users and PCB cards during extraction
- Increase the number of injection and ejection cycles with reliable and consistent processes
- Increase PCB card longevity by installing Low Profile Blowers or Axial Fan Heat Sink Assemblies on hot devices on the card
- Improve PCB card performance with Heat Spreading Heat Pipe Assemblies
Downloads
Have questions? We're ready to help!