Graphite Heat Spreaders

Protect sensitive electronics from temperature fluctuations with heat spreading solutions with k-Core®, Aavid’s advanced solid conduction systems.

k-Core® thermal spreaders effectively extract heat from a surface opposite to an area of concentrated heat load. The resulting thermal spreading effect dissipates heat quickly and significantly reduces both peak temperatures and temperature change (∆T) compared with traditional aluminum designs. The result is increased chip life and potentially higher-power operation.

k-Core® thermal spreaders also can offer a low coefficient of thermal expansion, making a high-resistance interface between chip and spreader unnecessary.

 

Request More Information