In product design, thermal solutions typically have a designated volume, called a working envelope. Space: the Final Frontier In the "Project Conditio...
Skived Fin Heat sinks are a single piece construction component for increased surface area and higher heat dissipation. Skived Fin Heat Sinks: Singula...
Heat Sink Bases: a Good Foundation for a Great Solution Heat sink bases facilitate the conduction of thermal energy from heat sources the added surfac...
Extruded Heat Sinks are a popular choice due to being economical, easy to make in bulk, and require few secondary processes. Extruded heat sinks are o...
Zipper Fins allow for high fin aspect ratios and more design flexibility due to their progressively stamped construction and assembly. What are Zipper...
An economical option for increasing surface area, folded fins increase heat transfer and performance in heat sinks, heat exchangers, and liquid cold p...
As the COVID-19 pandemic continues to accelerate, the world is faced with new challenges each to combat and overcome the virus. With each rising chall...
Controlling airflow through a heat sink can generate a large impact on your thermal performance. Ducted Versus Bypass Flow Heat sink performance is im...