Surface Protection & Enhancement

Critical and high performance materials that quickly and reliably attach components, supporting or replacing mechanical fasteners.

Surface Protection & Enhancement

Displays    Wear & Interior Protection

Boyd Corporation’s surface protection and enhancement solutions are designed to guard products through various operations, sales and consumer use stages. Protection or enhancement can be temporary and short-term during fabrication processes to assure consumers receive visually flawless products, or permanent and long-term during consumer use to help protect sensitive components like display glass, guard sharp edges on sheet metal components, protect surfaces with frequent and repeated use or control display screen visibility in varying environments. Protection and enhancement solutions are used in a variety of stages and applications including: converting, production, fabrication, packaging, handling, shipping, storage, installation, mounting, and personal storage or use.

Boyd’s team is experienced in matching the right surface protection solution to a broad range of complex and challenging applications.


Displays

Graphic displays have become a part of everyday modern life. Many of these displays travel with us and are subjected to daily use and wear in our active lifestyles. Displays are expected to be easily viewable in direct natural sunlight, dim rooms, packed trains and other environments where glare, reflection or privacy may be an environmental factor. These displays are designed in slimmer configurations near many other internal components with increasing levels of power and greater color intensity, generating excessive heat that needs to be conducted or shielded. Protecting these displays is critical to ensuring effective device operation, consumer satisfaction and longer product lifetimes.
Boyd’s cleanrooms, precision converting capabilities, innovative technologies and processes, superb tolerance control, and material selection expertise make us the ideal partner in protecting a broad range of display applications. Boyd helps you optimize display performance in a wide variety of use environments with long term reliability, like:

  • Anti-glare films for outdoor screen use
  • Heat shields and spreaders that block excess heat from battery power generation or spread hot spots
  • Dust ingress and vibration absorption protection when a consumer drops their device
  • Surface protection films that help prevent display screen chipping or cracking




  • Wear & Interior Protection

    With products being used in tough environments, such as abrasive and high friction conditions, consumers expect their products to work as hard as they do. Frequent, repeat use actions, and repetitive motion products can quickly show wear. Sharp or slippery metal surfaces can present consumer risk during normal use. Boyd’s wear & interior protection solutions help protect high-contact surfaces such as pedals, floors, corners, buttons, and keypads. Our team is a world leader in selecting the optimal material and configuration to increase product lifetimes, enhance consumer safety, and reduce maintenance and replacement costs.


    • Button & Keypad Covers
    • Corner Caps
    • Finishing Trim
    • Floor mats
    • Grips & Knobs
    • Pedal Pads
    • Protection Films
    • Wear Bars

    Have questions? Contact us online or give us a call.

    1-888-244-6931