Origami Face Shields

Protect against airborne particles with Boyd Corporation’s Origami Face Shields that you bend and fold into shape from widely accessible, inexpensive, and optically clear, anti-fog PET films. Our material and precision converting experts transform this raw material into an effective piece of personal protective equipment (PPE) that helps reduce viral and bacterial infection.

Use Boyd’s Engineered Material Solution expertise to help fight against the COVID-19 pandemic with our, 100% made in America, Origami Face Shields.

Image

Features & Benefits

Optically Clear & Anti-Fogging – Easily see your workspace

Securely Sits Away from Face – Allows Room for Goggles, Glasses, or Face Masks

Durable – Withstands the rigors of a full shift

Easy to Assemble – From flat to functional in 30 seconds

Ships & Stores Flat – Minimize shipping costs and storage space

FDA Compliant – Approved for single use

Recyclable – Reduce Medical Waste

Full face protection and defense against airborne pathogens and contaminants
Enhanced performance and full face protection against airborne pathogens and contaminants
Protective face shield and adjustable strap for user protection
Easy to assemble face shield and adjustable strap, comfortable & lightweight to reduce user fatigue
Decreased costs compared to similar solutions
100% recyclable, single-use disposable allows for cost-efficient packaging and logistics cost, easily manufactured in high volumes
Image

Product Information

  • Part #: 19-10001
  • Product Dimensions: 302mm x 334mm (11.88” x 13.45”)
  • Thickness: 10 mil
  • Color: Clear
  • Material: Polyester Film (PET)
  • Clarity: 89%
  • Haze: < 1.5%
  • ​Quantity: 300 shields / box
  • Manufactured: Globally manufactured for efficient regional support

Have questions? We're ready to help!