Manicotti su misura

Products

Request Information

Request Information

Need more information regarding your thermal solution? Contact us for a custom quote or to speak with one of our engineers.

If you prefer to call us directly:

1-855-322-2843

Boyd’s hoses and hose assemblies are custom designed for a wide variety of applications with varying needs in temperature range performance, chemical exposure resistance, burst & vacuum pressures and other metrics with excellent tooling design and costs as well as quick development cycles. We are well experienced in meeting industry standards including but not limited to SAEJ20, SAE J30, SAE J2045, ASTM D2000, DIN73411, DIN73379. Need custom specification and test requirement support? No problem. Compounds are customized to suit your performance and environmental requirements. Application areas of expertise include custom radiator hoses, various high pressure hose, turbocharger hose, air intake hose and high temperature silicone radiator hose.

Contact Us                  Download Line Card


Solutions

  • Various manufacturing methodologies to achieve specific design requirements including:
  • Extruded and mandrel formed hoses for cost sensitive applications
  • Mandrel wrapped hoses for high temperature and high pressure applications or those where it is difficult to achieve desired shape and size
  • Molded hoses, including compression, injection & 2D/3D blow molding for unique shapes & over-molded connectors
  • Expert hose engineers help identify design weaknesses & recommend internal or external reinforcements
  • Specialized for low, medium or high pressures
  • Cloth, Nomex & metal inserts are available to improve hose strength
  • Custom designed to your specific length, diameter & thickness needs
  • Low & high temperature hose performance & environmental resistance
  • Compound selection & designed to resist abrasion, corrosion, ozone, UV, weather & salt water
  • Flame retardant

Materials

   Rubber
  • EPDM (ethylene propylene diene monomer)
  • NBR (nitrile rubber), NBR/PVC, NBR+CSM
  • CM (chloropolyethylene), CR (chloroprene)
  • ECO (Epichlorohydrin)
  • ACM (acrylate copolymer)
  • AEM (ethylene acrylate rubber)
  • FKM (fluoroelastomer)
  • VMQ (silicone)
   Plastic
  • PET (polyethylene terephthalate)
  • HDPE (high density polyethylene)

  •  Metal
  • SS304 & SS316 (stainless steel grades)
  • Fittings: PVC, aluminum, bronze, stainless steel & HENN      quick connectors

Market Applications:

  • Pneumatic pressure hoses, high pressure hose
  • Antistatic
  • Power steering hoses
  • Custom radiator hoses, silicone radiator hose
  • Air intake hose
  • Turbocharger hose
  • Clutch hose
  • Louver drain hose
  • Fuel and refuel hoses
  • Exhaust tubes

Markets

Agriculture & Construction
Automotive
Commercial Vehicle
Industrial