Heat Shields

Extend Product Lifetimes
Protect surfaces, plastics, and electronics from overheating to improve product reliability and overall lifetime

Reduce Operation & Maintenance Costs
Extend component lifetimes for reduced replacement costs and minimize warranty claims
Increase Safety
Incombustible, Fire Resistant, and Tear/Puncture Resistant options ensure consumer safety in emergencies

Improve User Comfort
Manage environmental and touch temperatures with appropriate heat shielding

Product Details Product Tables Related Products
Our customers continue to improve the power and performance of products which in turn generate more heat. This waste added heat can become detrimental to safety and efficiency for critical systems and consumer-facing products. Heat Shields are ideal for resisting radiant heat from transferring from hot components to sensitive surfaces, devices, and systems. These light, low profile, and flexible solutions are ideal for lightweighting in minimal to zero clearance areas. Heat Shields can benefit from additional heat spreading and mechanical strength with the addition of reinforcement materials like woven fiberglass. Heat shields provide multiple options when it comes to material selection, geometry, and assembly. Heat Shielding can address a wide range of application and environmental requirements like:
- UV resistance
- Incombustible or Fire Resistance
- Tear & Puncture Resistance
- Cleanability
- Vapor & Fluid Blocking
- Moisture, Corrosion, & Solvent Resistance
- Surface Materials & Finishes
Quick Request

Product Details
To learn more about Materials and Solutions please click the arrows below
Heat Shield Materials
-
Surfaces:
- Propylene Film Facing
- Non-Woven Polyester Fabric
- Vacuum Metalized Polyester Film
- Vacuum Metalized Polyester Film Reinforcement:
- Woven Fiberglass Scrim
- Flourocarbon Impregnated Fiberglass Fabric
- High Temperature Silicone Impregnated Fiberglass Fabric Integrated Adhesive Options:
- Thermosetting Adhesive Bonding Polyester Film (Fire Retardant & Incombustible options)
- Note: Multi-ply heat shields are bonded together with high temperature adhesives
Heat Shield Solutions
- Increase performance with the additional surface area of corrugated textures
- Improve lightweighting efforts to improve overall efficiency
- Reduce maintenance and replacement costs by protecting painted surfaces, plastic components, and electronics from overheating
- Extend product lifetimes or time between maintenance with added weather and environmental resistance
- Combined with thermal insulation for comprehensive heat blocking solutions
- Extend the functionality of heat shields with acoustic insulation
- Adhesive backed heat barriers with extended liners and peel tabs reduce assembly time and production costs
Key Industries
Hover over the Key Industries below to see popular applications for Heat Shields
Have questions? We're ready to help!