Advanced screen displays require additional components to help them perform more efficiently and last longer. These solutions, in the form of Integrated Display Gaskets, are composed of bonding systems, vibration management, optically clear adhesives (OCA), window tapes, barrier films and thermal management.
Electronic display modules rely on the performance of every component within the screen assembly, including gaskets and cushions, which help protect against dust, moisture, shock, and vibration. Stable, innovative materials that hold ultra-tight tolerances are better able to seal against environmental and contaminant factors. This makes raw material selection the foundation of the longevity of the display module and thus the lifetime of the final product.
Display modules require high optical clarity for functionality accuracy, and customer satisfaction of the final product, which can be compromised by Foreign Object Debris (FOD) during manufacturing. Optically clear adhesives are critical to ultimate screen clarity, contrast, and minimized reflection. OCAs, a critical component to LED/OLED seals, are one of the most challenging materials to cut and handle as they are highly sensitive to FOD.