Friction Stir Welding
Quick Request
Localized Solid Metal Joining with Friction

Friction Stir Welding (FSW) is a solid state joining process that uses a customized tool consisting of a probe or pin and shoulder. The tool is submerged into two solid materials at a joint line using the downward and rotational force of a spindle to generate heat frictionally. As the tool traverses, the probe stirs material forming a solid-phase joint.
Liquid Cold plates are products that are often friction stir welded. This process is implemented on a high speed vertical CNC machine. Machining and welding are done on the same work center resulting in superior alignment and registration of part as well as minimized queue time.

FSW offers numerous advantages:
- Faster Prototyping
- Higher Production Volume
- Shorter Production Lead Times
- Most economical solution for simpler design
With faster prototyping, higher production volume and shorter lead times, friction stir welding is the preferred process for manufacturing cold plates for those customers looking for a cost effective solution for their products.
Learn more about our Liquid Cold Plate options.