Materials

One of the most important services to our customers is the diverse range of different materials, the performance characteristics exhibited by each, and processing customer-specific and custom designed products.

Interested in learning more about our material offerings? Looking for a specific material that is not listed here? Contact us for additional specifications and availability.
Contact Us

 

Adhesive tapes

 

Pressure Sensitive Adhesives (PSA), double and single–sided, acrylate, rubber or silicone based, carrier-free transfer adhesive or with carrier material, such as foam, non-wovens, foil or fabric.

Medical: Functional products for In Vitro Diagnostics (IVD), cosmetics, wound care and disposables.

Breathable PU film

 

Moisture-regulating germ barrier for wound care products.

Cellular materials

 

Cellular rubber and foam rubber, Polyethylene (XLPE), Polyimide (PI), Ethylene Propylene Diene Monomer (EPDM), Polyvinyl Chloride (PVC) and Polyurethane (PU) foams, silicone foam, blended cellular sponge/rubber formulations.

Composite materials

 

Multi-layer insulation material, polyester film, non-woven polyester or chipboard combinations, chipboard-PET-chipboard.

Elastomers & rubber

 

Ethylene Propylene Diene Monomer (EPDM), Nitrile Butadiene Rubber (NBR, Buna-N), Natural Rubber (NR), Styrene-Butadiene Rubber (SBR), Neoprene Rubber (CR), Fluoroelastomers (FKM), Silicone (Viton), Masticated Rubber.

EMI/RFI shielding material

 

BOYD LECTROSHIELD - Fabric-Over-Foam (FOF), gasket material, electrically conductive adhesive tape and coated polyester fabric.

 

BOYD LECTROSHIELD - Conductive Foams

 

BOYD LECTROSHIELD - EMI Absorbers

Fabric/fibre materials

 

Filter materials, reticulated foam, non-wovens, felts.
Non-woven: Inexpensive, disposable product with absorbent properties.
Silver fabrics: Germicidal, anti-microbial effect in wound care and cosmetic products.

Heat-conducting material

 

TransTherm silicone and silicone free insulating foil, gap fillers, phase change material and adhesive tapes; flexible graphite solutions.

High-pressure gasket material

 

Non-asbestos fibre
Graphite
Aramid fibers with a nitrile binder

Hydrogels & Hydrocolloids

 

Skin-friendly adhesive for stoma products or electrodes.

Hydrophilic Polyurethane (PU) Foam

 

Wound care products for the optimizing of the wound environment.

O-Ring materials

 

For more information on the various O-Ring compounds visit our O-Rings website here.

Thermoplastics

 

Plastics and foils, such as: Acrylonitrile Butadiene Styrene (ABS), Hard Polyvinyl Chloride (HPVC), Polyethylene (PE), Polycarbonate (PC), Polyamide (PA), Polyethylene Terephthalate (PET), Polymethyl Methacrylate (PMMA), Polyoxymethylene (POM), Polypropylene (PP), Polystyrene (PS), Polytetrafluoroethylene (PTFE), Polyurethane (PU), Polyimide (PI), Polyether Ether Ketone (PEEK), Polyethylene Naphthalate (PEN).


Thermosetting plastics

 

Phenolic resin paper laminate, fabric-base laminate, polyester glass mat, vulcanized fibre.

TransTherm Asia