Radio Base Station and RRU Cooling

Radio base station units often operate in severe weather and RRUs are frequently positioned on masts, towers, skyscraper roofs and other structures that combine difficult maintenance with punishing thermal conditions. Aavid solutions meet these challenges with optimized design, light weight, rugged construction and the ability to operate in horizontal or vertical orientation. Aavid designs are effective, robust, and appropriately matched to the conditions they will encounter.

Aavid solutions for RRU and Radio Base Station Cooling withstand:
•Shock and vibration

•Harsh weather conditions

•Typical ambient temperatures ranging from -40°C to +55°C

•Occasional temperatures ranging from -40°C to +60°C (with the unit able to survive temperatures ranging from -40°C to +70°C)

Aavid continues to innovate for more optimized solutions for RRU’s and radio base station cooling through R&D and advanced technologies, including lightweight magnesium heat pipes and Advanced Solid Conduction concepts.