Pads & Films

Aavid non-insulating pads and films, sometimes known as thin films, are specialized interface materials for unique applications that do not require electrical isolation and where cost is a key consideration. Many of these materials are factory applied to minimize assembly time and costs.

These cost effective thermally conductive pads and films provide electrical insulation between devices and their heat sinks or enclosures. Their superior breakdown voltage makes these interface materials ideal for high power electronics. Aavid pads and films are easy to use and apply while optimizing the thermal joint between heat sink and heat source.

Request a QuoteView Safety Documentation