Products
Request Information
Need more information regarding your thermal solution?
Contact us for a custom quote or to speak with one of our engineers.
If you prefer to call us directly:
1-855-322-2843
Europe: +39-051-764011
.
Thermal adhesives and epoxies offer high heat transfer and high voltage isolation. These compounds offer low shrinkage and coefficients of thermal expansion comparable to copper or aluminum. They bond readily to metals, ceramics, most plastics and a wide variety of other materials. The bond can also eliminate the need for mounting hardware or attachments.
Tape Attachment is an additional adhesion option and can be pre-applied to many board level solutions. For more information Request A Quote or Contact Us.
Request a QuoteView Safety Documentation     Buy Aavid Adhesives & Epoxies
Products Include
Adhesives and Epoxies Available Online
For product information or to purchase, click on the part number below. |