Products
Request Information
Need more information regarding your thermal solution?
Contact us for a custom quote or to speak with one of our engineers.
If you prefer to call us directly:
1-855-322-2843
Europe: +39-051-764011
.
Aavid has developed and manufactured large scale cooling systems from power conversion cooling up to full facilities for data centers. We take a holistic approach to system cooling, considering every aspect from the device level upward to the final heat rejection. Our design and manufacturing capabilities allow us to provide fully integrated systems that meet and exceed requirements.
Shop Heat Sinks Request a Quote Tell Us Your Thermal Challenge
System Level Specialties
-Liquid Cooling Systems & Cold Plates
-Heat Exchangers
-Chassis & Enclosures
-Two Phase Cooling
-K-Core
-Fans and Air Cooled Systems