Liquid Systems

Aavid’s technological advancements in liquid cooling does not stop at cold plates; we are one of the world leaders in integrated liquid cooling systems. Our systems range from modular assemblies to fully customized facility level cooling. They include systems with smart instrumentation controls for flow, pressure, and temperature, along with pump assisted assemblies for single and two phase flow, ideal for isothermal spreading requirements. Aavid’s design engineering expertise combined with our wide range of manufacturing capabilities allow us to fabricate optimized, integrated systems as a one-stop-shop.

Optimized System Design
Aavid is a leading company that designs and manufactures both LCP and LCS and is thus able to optimize overall system performance. Few competitors have this capability. Simulation has been performed to optimize components and system performance.

Modular Structure
Typically, individual components are assembled and mounted into a cabinet. Aavid’s system adopts a modular structure with the hydraulic module and controller module built first and then assembled into a cabinet. This modular structure ensures fast installation and easy repair and replacement. In addition, modular structures provide an extra layer of protection for the controller.

Use of Integrated Valve Block
Traditionally, many sections of pipes are used to connect valves, pumps and meters. Systems can quickly become bulky and complicated. Aavid LCS uses valve blocks to integrate various pipes, valves, and sensors into a single block and thus significantly decreases the size and weight of a system and the required coolant amount.

Intelligent Controller
The controller is the brain of a liquid cooling system. Aavid LCS has a sophisticated and intelligent controller which has the functions of controlling operation logics, warning and protection features, automatic diagnoses, and trouble shooting. In addition, each controller can form a network and coordinate with up to 255 similar systems.

     Get Engineering Help

Hydrosink

The Aavid Hydrosink™ is an intelligent, high performance system with a modular design that can be easily customized. It is the most efficient and convenient solution for medium to high power electronics. Learn More.

Learn More...

Liquid Cooling Components

Cold Plates

Aavid produces the broadest portfolio of liquid cold plate technologies utilizing multiple manufacturing techniques to ensure high performance, optimized cooling.

Learn More...

Heat Exchangers

Aavid’s Liquid to Air and Liquid to Liquid Heat Exchangers come in a wide range of constructions to suit all design requirements.

Learn More...