LED Heat Sinks

Aavid has one of the largest portfolios of standard LED cooling solutions in the industry. For use in a wide range of applications including downlights, spotlights, wall packs, and more, these extruded aluminum LED heat sinks can be used on their own for a passive solution or in conjunction with a SynJet for higher lumen output in smaller, more efficient designs. In addition to the standard LED heat sinks, available for most light engine manufacturers, Aavid also offers die cast solutions and custom LED cooling solutions incorporating heat pipes and two phase cooling for specialty applications.

Shop Heat SinksRequest a Quote Get Engineering Help

LED Heat Sink Options

LED Heat Sink

Browse all standard heat sink options in available hole patters. Configurable and custom heat sinks are also available.

Shop Online...

SynJet Solutions

Unique jet cooling technology offers more reliability than fans for optimized LED cooling. View jet solutions.

Shop Online...