Device Level Cooling

Aavid offers thousands of heat sink and cooling solution options for device specific thermal management. Solutions are engineered and optimized for specific package types or devices to better cool your board or product. Choose your device below to browse options or request a quote.

Shop Heat SinksRequest a Quote Get Engineering Help

Device Types Include

-D3 Pak (TO-268)
-D-Pak (TO-252)
-D2 Pak (TO-263)
-SO-10 (MO-184)
-FPGA/BGA
-DIP
-SIP
-Bridge Rectifiers
-Axial Lead
-TO-126
-TO-18
-TO-202
-TO-220
-TO-247
-TO-262
-TO-3
-TO-39
-TO-5
-TO-66
-TO-92

Aavid also offers cooling solutions for larger devices such as

-DC to DC Converters
-IGBTs
-LEDs
-Electrolytic Capacitors
-Microprocessors