Springs

CAPABILITIES
• Compression Springs
– Straight Metal
– Concave (Hourglass)
– Convex (Barrel)
– Conical
• Die Springs
• Extension Springs
– End Types
•Threaded Inserts
• Extended Twist Loops
• Crossover Center Loops
• Hooks
• Expanded Eyes
• Reduced Eyes
• Rectangular Ends
• Teardrop-Shaped Ends
• Drawbar Springs
• Torsion Springs
– 90, 180, 270 & 360 Degree Positioning
– End Types
• Straight Torsion, Straight
• Offset or Hinged
• Bent, Twisted, Hooked or Looped


• Battery Springs
– Nickel Coated
– Interior, Exterior, Adjustable or
– Double Mount
– Custom Springs
– Open or Closed Ends
– Squared & Ground Ends
• Stainless Steel 17-7 & 316
• Nickel Coated Music Wire
• Music Wire
• Phosphor Bronze
• Hastelloy
• Iconel 600, 718 & x750
• Beryllium Copper
• Elgiloy
• Custom Sizing
–  Diameter
–  Maximum Deflection
– Wind Specifications
– Spring Rate
– Maximum Load
– Length
– Angles

APPLICATIONS
• Automotive/Trucking
• Industrial
• Appliance
• Hardware/Tools
• Agriculture/Construction
• Medical
• Electronics