Polymeric Film Electrical Insulation

Ensure dependable and safe electrical performance with Polymeric Electrical Insulators

Polymeric Film Electrical Insulation

Product Details Key Industries Related Products

Electronic devices produce high levels of internal energy, which can potentially spark and harm users or damage sensitive and expensive components. Electrical insulation like Boyd’s Polymeric Films act as a protective barrier, ensuring safe and dependable product performance.

Boyd’s Polymeric Film Electrical Insulators possess excellent dielectric strength in harsh environments protecting against high electrical loads. With high electrical and breakdown resistance, electrical insulators help extend the lifetime of electrical equipment and reduce electrical failure. Polymeric films are ideal low profile and flexible solutions for lightweighting and reducing product size while still maintaining electrical isolation.

Boyd’s Polymeric Films are available as polyimide, polyamide films, polyamide paper, and polyester films. (Our LectroShield line contains polypropylene and polycarbonate material options). These material options possess high levels of electrical, chemical & mechanical integrity even at high temperatures. Our Polymeric Films are UL 94 rated and RoHS compliant.

  • Excellent dielectric strength
  • Reduces premature electrical failure
  • Helps extend life of electrical equipment
  • High levels of electrical, chemical & mechanical integrity
  • Durable & reliable in demanding environments
  • High temperature resistance
  • UL 94 rated
  • RoHS compliant