Densified SOLIMIDE®


Product Description
Through a proprietary manufacturing process, SOLIMIDE® polyimide open-cell foam insulation is densified to a desired density and thickness, providing vibration damping with enhanced thermal management for small spaces.

Introduced in 2016, the new product is an extension of the existing SOLIMIDE® product line and is ideal for consumer electronics, medical devices, aerospace avionic and in-flight entertainment systems, industrial small tubing systems, and automotive engine areas. The product continues to maintain its existing characteristics — resistance to fire, non-toxicity, acoustic absorption, low weight, and a long lifespan. Densified SOLIMIDE® can be further customized through shape molding, the addition of a heat spreading layer, or by laminating conductive materials to it. Before any such customizations, the continuous use operating temperature range is from -200°C to +300°C.

 

Initial applications include controlling touch temperature of a medical wand through heat shielding for patient safety and as a heat shield for the turbo section of anautomotive engine.

In 2017, Densified SOLIMIDE® won a Golden Mousetrap Award for product innovation and opportunity for successful customer adoption.

Specifications & Certifications
ASTM C 1594. For additional specifications that meet your requirements, please contact us.

Markets
Consumer and enterprise electronics; automotive and transportation; medical devices and associated wands; aerospace avionics, navigation and in-flight entertainment systems

PROPERTIESUNITSVALUESTESTING
Density  lb/ft3 (kg/m3) 0.40 (6.4)  ASTM D3574 Test A, IOS 845
Max Continuous Use Temp: HT Densified °F (°C) 575 (300)  
Max Continuous Use Temp: TA Densified °F (°C) 400 (200)  
Smoke Developed Index: HT Densified   <5 ASTM E662
Smoke Developed Index: TA Densified % >10 ASTM E662
Flame Spread Index % >5 ASTM E162
FAA Radiant Panel FAR 25.856 (a)   Pass  
Thermal Conductivity at 75°F (24°C) BTU-in/hr-ft2-°F (W/mk) 0.22 (0.037) ASTM C518
20% Compression Force Deflection lb/in2 (kPa) 1.9-3.2 (6.9-22.1) AASTM D3574, Test C