Surface Protection

Produkt

Request Information

Request Information

Need more information regarding your thermal solution? Contact us for a custom quote or to speak with one of our engineers.

If you prefer to call us directly:

1-855-322-2843

Boyd’s surface protection and protective film solutions are designed to protect products through various operations, sales and consumer use stages. Protection can be temporary and short term during fabrication processes or permanent and long term during consumer use including: converting, production, fabrication, packaging, handling, shipping, storage, installation, mounting and personal storage or use.



Interested in our Surface Protection? Ready to receive a quote or just need to know additional information? Contact Us

Solutions

  • Optimized to protect against:
  •    - surface scratches & contamination
  •    - high reject or defect rates due to cosmetic flaws
  •    - re-work to remove surface imperfections
  •    - costly returns due to surface imperfections
  • Transparent film, thin with high purity surface protection
  • Optically clear or colored
  • Cleanroom manufactured for ultimate optical purity
  • Anti glare film & anti-reflection for enhanced outdoor consumer use
  • Anti-scratch
  • Bubble free for efficient assembly operations & ease of use with consumers
  • Anti-fingerprint for high purity requirements
  • Release liners with customized adhesion strengths for improved assembly operations
  • Removes cleanly – no adhesive residue
  • Bonds to a wide variety of plastics & glass
  • Variety of materials for different characteristics & performance requirements including polyethylene film & polyester film
  • UV resistant
  • Printable for incorporation of branding or instructions

Materials

  • Polyethylene film
  • Polyester film
  • Polypropylene film
  • Transparent film

Market Applications:

  • Electronic devices
  • Plastic components
  • Polarizing film, anti glare film
  • Sheet metal
  • Glass screens & components
  • Sheet form or coiled steel
  • Mirrors
  • Plastic, glass, LCD, OLED display screens
  • High-gloss screen printed nameplates
  • Polished plastic or steel
  • Exterior displays
  • Privacy films
  • Any plastic, metal or glass surface requiring short-term      scratch resistance