RV Slide-Out Sealing Systems

Produkt

Request Information

Request Information

Need more information regarding your thermal solution? Contact us for a custom quote or to speak with one of our engineers.

If you prefer to call us directly:

1-855-322-2843

Boyd Corporation’s experienced, specialized and innovative RV sales and engineering teams are the world’s foremost experts in RV slide out seal technology. We’ve been designing RV slide out seals and complementary RV slide-out parts since the late 1990’s. You may know them as Boyd RV slide out seals, EK Seal or the seal that keeps water out of your slide out. Our RV seal technology is patented with a quality level that cannot be duplicated.

Building on nearly two decades of experience in weather sealing for slide-outs, we’re now focused on not only bringing the highest performance RV slide out seal systems to market, but taking our customer commitment to the next level. We are actively finding ways to improve our component design or incorporate multiple parts into one cohesive deliverable. We help you reduce assembly times, inventory complexities and offer lightweight profiles that translate into reduced costs and enhanced innovation potential.

Interested in our RV Slide Out Seals? Ready to receive a quote or just need to know additional information? Contact UsDownload the RV slide-out seals line card here! Download Download the RV seal cleaning instructions here! Download

Solutions

  • Patented, complete sealing packages are engineered to cover the entire slide-out with compatible components on all four sides of opening
  • Total sealing solutions eliminate multi-part weather seal systems & metal wall caps & moldings for simplified inventory management, SKU reduction & faster installation times
  • Proprietary solutions feature a standardized slide-on track that provides multiple color combination options, finishing options like D seals, screw covers, wire covers & LED covers
  • Sealing systems are a barrier to light, water, dust, wind, insects & other environmental elements
  • Custom corner pans are available to complete the weather sealing system and act as a back up management system for water
  • RV slide out seals are are easy to install & retrofit - EK Seal allows attachment from interior & exterior walls, no disassembly in aftermarket providing better serviceability
  • Made from environmentally-friendly recyclable raw materials
  • RV slide-out parts are UV protected for trusted & longstanding performance in the harshest of environments
  • Single, dual, tri or quad extrusion technology used to combine multiple materials, durometers & colors
  • New RV slide out seal designs can be brought to market, cradle to grave, within 8 weeks & are easily adaptable to new models
  • Solutions are custom designed for your specific application dimensions & needs
  • Heat activated adhesives are used to aid in assembly & provide incremental weather sealing performance

Materials

   Plastic
  • Thermoplastics
  • TPE
  • TPO
  • TPV

Market Applications:

  • Slide-out room:
  • Top, bottom, left, right seals
  • Corner seals
  • Finishing trim
  • D seals
  • Flexible wipers
  • Screw covers
  • Wire covers
  • LED covers

Markets

RV