RV Bottom Pans

Produkt

Request Information

Request Information

Need more information regarding your thermal solution? Contact us for a custom quote or to speak with one of our engineers.

If you prefer to call us directly:

1-855-322-2843

Building upon Boyd’s decades of experience in RV sealing solutions, RV bottom pans for both standard and flush floor RV slide-out rooms are our newest innovative solution brought to market. Boyd’s RV bottom pans combine slide-out room wear bars, bottom wipers, pans and an RV splash guard in one, cohesive extruded design. This contemporary and proprietary one-part RV extrusion design replaces the industry standard requiring assembly of multiple components - helping you reduce labor and assembly costs.

Interested in our RV Bottom Pans? Ready to receive a quote or just need to know additional information? Contact Us Download the RV Bottom Pans line card here! Download

Solutions

  • Wear bars, wipers, pans & splash guards combined into one unified extrusion design for RV slide-out rooms
  • Replaces standard three part solutions helping to reduce labor, assembly costs, inventory, storage space & complexity, simplify sourcing & procurement channels
  • Designed for use with standard & flush floor models
  • Made from environmentally-friendly recyclable raw materials
  • UV protected for trusted & longstanding performance in the harshest of environments
  • Tri & quad extrusions combining multiple materials
  • Multiple colors available
  • Custom designed for your specific application dimensions and needs, easily adaptable to current RV models
  • Most new RV extrustion designs can be brought to market within 8 weeks
  • Solutions can be custom kitted
  • Heat activated adhesives are available to help aid in assembly & provide additional environmental sealing performance

Materials

   Plastic
  • Thermoplastics
  • TPE
  • TPO
  • TPV

Market Applications:

  • RV slide-out room
  • Wear bars
  • RV bottom wipers
  • RV bottom pans
  • RV splashguards

Markets

Recreational Vehicle