Extruded Heat Sinks

Extruded aluminum is one of the most popular and cost efficient heat sink fabrication methods. Aavid maintains the world's largest portfolio of extruded heat sink profiles with over 5,000 tooled shapes.

Aavid extruded heat sink profiles range from simple flat back fin structures to complex geometries for optimized cooling and can be used for natural or forced convection with the use of a fan. Profiles also include a number of specialized geometries and groove patterns for use with the Aavid Max Clip System?. When these extrusions are paired with Aavid Max Clips to improve thermal performance while saving time and money on mounting and assembly. Additionally, Aavid aluminum extrusions utilize the alloys 6063 and 6061 for improved thermal conductivity. To further optimize your heat sink's performance heat pipes can be machined into the base.

Shop Extruded Heat Sinks Request a Quote Get Engineering Help

Extruded Heat Sink Options

Extrusions can be purchased in a variety of forms:

Machined / Build to Print:
-Cut and Machined to Customer Specifications
-Priced per Piece
-Customer-specified Finish
Cut to Length:
-Length defined by Customer
-Cut to length is +/- 0.015; tighter tolerances available, please specify
-Priced per Piece
-Customer-specified Finish
Raw and Half Bar:
-Bar at Factory Length (typically 8 ft) or Half (typically 4 ft)
-Priced per Foot
-Available in Unfinished only

Capabilities

Additional Fabrication capabilities available:

-Chamfering
-Punching
-Counterboring
-Reaming
-Cutting (Sawing)
-Sanding
-Deburring (Automated)
-Slotting
-Drilling (CNC)
-Machining (EDM)
-Epoxy Bonding
-Stamping (High Speed)
-Epoxy Isolation
-Tapping
-Fly Cutting
-Tumbling
-Milling (CNC)

• Materials:
  • Aluminum 6063-T5, k = 201 W/mK (most common)
  • Aluminum 6061-T5, k =167 W/mK
• Dimensions:
Max. Width: 3.93 - 27.5 in. (100 - 700 mm)
Max. Fin Height: 2.36 - 3.50 in. (60 - 89 mm)
Max. Fin Ratio: 16:1 (20:1 can be reached in some cases)
Max. Base Thickness: 0.355 - 1 in. (9 - 12.7 mm)
Min. Base Thickness: 0.059 - 0.236 in. (1.5 - 6mm)
Min. Fin Thickness: 0.020 - 0.071 in.(0.5 - 1.8 mm)
Notes and Recommendations:
  • • Dimensional limitations are dependent upon extrusion die size as well as overall
  • • profile design
  • • Custom extrusions utilize standard commercial extrusion tolerances
  • • Rapid prototypes and short run parts available with existing tooling
 

Finishing Options

Finishing options include:

-Anodized
-Painted
-Caustic Etched
-Silk Screened
-Chromated (RoHS Compliant)
-Washed
-Degreased
-Combine any Aavid extruded heat sink with an Aavid thermal interface material and fan for a full, reliable cooling solution.

Extrusions Available Online

For product information or to purchase, click on the part number below.
For product information or to purchase, click on the part number below.

60400   60550   60600   60925   60965   61150   61285   61325   61590   61625
61775   61820   61875   62165   62280   62480   62970   63155   63215   63265
64300   65490   68255   70660   78770   62160   64245   66340   60050   60055
60065   60085   60105   60130   60245   60255   60315   60320   60330   60500
60755   60780   61140   61245   61760   62310   63005   63010   63130   63140
63620   67075   78925   79075   80400   60060   60180   60265   60525   60650
60810   61015   61175   61270   61435   61510   61570   61965   62100   62450
62905   64730   65875   65930   66645   66975   67170   68360   69360   61535
78895   78915   81255   81955   60095   60140   60215   60230   60250   60340
60485   60520   60560   60585   60595   60660   60765   60815   60955   60975
60995   61070   61075   61080   61085   61090   61155   61215   61290   61315
61520   61555   61565   61585   61605   61610   61665   61745   61780   61785
61790   61830   61895   61915   61945   61980   61995   62000   62035   62155
62180   62185   62200   62230   62285   62325   62335   62440   62470   62500
62510   62560   62600   62620   62645   62650   62655   62725   62745   62750
62805   62890   62925   62935   62995   63120   63135   63340   63400   63455
63480   63565   63745   63840   63925   64225   64315   64360   64500   64635
64640   64675   64690   64795   64800   64870   65035   65060   65245   65250
65325   65330   65340   65350   65445   65515   65525   65535   65615   65715
66365   66450   66675   66880   67490   67590   67605   67620   67655   67895
67995   68265   68295   68855   68995   69180   69200   69800   69945   69960
70035   70165   70400   70440   70665   70675   70680   70920   71145   71000
66690   71350   71395   71770   72085   72225   72355   72385   72545   72785
72845   73265   73980   74415   74645   74765   75235   75440   75790   74965
75720   76125   76525   76535